Water Pressure Test Pump Manual T

Brand :
KYOWA_
Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
Manual test pump.
[Features]
·It is manual.
·A high-precision stainless steel (SUS304) ball valve is used.
·The valve seat is replaceable and easy to replace.
[Applications]
·For pressure resistance and leakage testing of various types of piping.
[Accessories]
·pressure gauge.
·Pressure hose 1 m.
Features
●It is manual type.●High precision stainless steel(SUS304) ball valve is adopted as valves.
Usage
●For pressure resistance, leakage test of various piping.Specification
●Discharge Rate(ml/times):13●Max Pressure(MPa):5
●Water Tank Capacity(L):4.5
●SPQ(piece):1
●Discharge Caliber: G1/4
Accessories
●Pressure Gauge●Pressure Hose 1m
●Union Couplings 1/2
●Bushing 1/2 x 1/4