(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gear Pump (Motor Connected Type), MES Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 52,950.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MES-06 SALE
MES-10 SALE
MES-12 SALE
MES-15 SALE
MES-20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Output
(kW)
Mass
(kg)
Trusco Code Caliber Maximum Pressure
(MPa)
Number of Turns
(rpm)
Amount Of Content

฿ 52,950.00

฿ 48,714.00

GEARED PUMPS 1 Piece(s) 40 Day(s) 26~35 0.4 27 457-5709 3/4"(20A) 0.4 400 1 unit

฿ 67,409.00

฿ 58,140.26

GEARED PUMPS 1 Piece(s) 40 Day(s) 53~70 0.75 40 457-5717 1"(25A) 0.5 400 1 unit

฿ 82,763.00

฿ 71,383.09

GEARED PUMPS 1 Piece(s) 40 Day(s) 75~99 0.75 59 457-5725 1 1/4"( 32A) 0.5 350 1 unit

฿ 107,256.00

฿ 92,508.30

GEARED PUMPS 1 Piece(s) 40 Day(s) 105~139 1.5 76 457-5733 1 1/2"( 40A) 0.5 300 1 unit

฿ 161,482.00

฿ 131,091.09

GEARED PUMPS 1 Piece(s) 40 Day(s) 164~218 2.2 120 457-5741 2"( 50A) 0.5 300 1 unit

Basic Specifications

  • Details Model
    Gear Pump
  • Features
    The base, mounted using the motor and engine as the shared base, uses a slide type that can be mounted on a large or small motor. V belt driven type.
  • Use
    To transport oily substances such as lubricating oil.
  • Motor
    With Three-Phase x 200 V x 4P Fully Closed Indoor Type
  • Normal Pressure
    0~0.3MPa
  • Operating Viscosity
    50~500mm2/S
  • Operating Temperature (°C)
    60°C or less
  • Material
    Cast Iron
  • Amount Of Content
    1 unit

Product Description

[Features]
·The motor and engine are mounted on a common base, and the base is a slide type that can be attached to both large and small motors.
·It is a V-belt drive type.
[Applications]
·Transfer of oil types such as lubricating oil.

Part Number
MES-06 SALE
MES-10 SALE
MES-12 SALE
MES-15 SALE
MES-20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Output
(kW)
Mass
(kg)
Trusco Code Caliber Maximum Pressure
(MPa)
Number of Turns
(rpm)
Amount Of Content

฿ 52,950.00

฿ 48,714.00

GEARED PUMPS 1 Piece(s) 40 Day(s) 26~35 0.4 27 457-5709 3/4"(20A) 0.4 400 1 unit

฿ 67,409.00

฿ 58,140.26

GEARED PUMPS 1 Piece(s) 40 Day(s) 53~70 0.75 40 457-5717 1"(25A) 0.5 400 1 unit

฿ 82,763.00

฿ 71,383.09

GEARED PUMPS 1 Piece(s) 40 Day(s) 75~99 0.75 59 457-5725 1 1/4"( 32A) 0.5 350 1 unit

฿ 107,256.00

฿ 92,508.30

GEARED PUMPS 1 Piece(s) 40 Day(s) 105~139 1.5 76 457-5733 1 1/2"( 40A) 0.5 300 1 unit

฿ 161,482.00

฿ 131,091.09

GEARED PUMPS 1 Piece(s) 40 Day(s) 164~218 2.2 120 457-5741 2"( 50A) 0.5 300 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The motor and engine are mounted on a common base, and the base adopts a sliding type that can be mounted on both large and small motors.
●V belt driven type.

Usage

●Transfer of oil type, such as lubricating oil.

Specification

●SPQ(piece):1
●Working Pressure: 0 to 0.3MPa
●Working Viscosity: 50 to 500mm2/S
●Working Temperature: 60°C or less.
●Motor: Three-phase x 200V x 4P Fully Closed Type with Internal Mold

Materials

●Cast Iron

Warning

●The required horsepower differs depending on the pressure.