- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Battery-Powered Pump Discharge Amount (l/min) 10
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of FQ-25
-
- Product Type
- Dry Cell Battery Type
-
- Discharge Quantity(l/min)
- 10
-
- Trusco Code
- 356-8521
-
- Features
- Can refuel a plastic vessel (18 L) in approximately 2 minutes. Uses 4 D batteries (sold separately), and can be used for approximately 1000 L (about 5 drums). (For lifting height of 0 m) Easy to use as it has a refueling gun nozzle.
-
- Application
- Kerosene and light oil.
-
- Mass(g)
- 830
-
- Overall Length(mm)
- 1040
-
- Power Supply
- D Alkaline Batteries x 4 (Sold Separately)
-
- Hose(mm)
- 25X1500
-
- Main Body
- Polyamide (PA)
-
- Material (hose)
- Polyethylene (PE)
-
- Seal
- Nitrile Rubber (NBR)
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,327.00
|
PUMPS FOR DRUM
|
1 Piece(s)
|
|
Same day
|
1 unit |
Basic Specifications
-
- Product Type
- Dry Cell Battery Type
-
- Discharge Quantity(l/min)
- 10
-
- Trusco Code
- 356-8521
-
- Features
- Can refuel a plastic vessel (18 L) in approximately 2 minutes. Uses 4 D batteries (sold separately), and can be used for approximately 1000 L (about 5 drums). (For lifting height of 0 m) Easy to use as it has a refueling gun nozzle.
-
- Application
- Kerosene and light oil.
-
- Mass(g)
- 830
-
- Overall Length(mm)
- 1040
-
- Power Supply
- D Alkaline Batteries x 4 (Sold Separately)
-
- Hose(mm)
- 25X1500
-
- Main Body
- Polyamide (PA)
-
- Material (hose)
- Polyethylene (PE)
-
- Seal
- Nitrile Rubber (NBR)
-
- Amount Of Content
- 1 unit
Product Description
[Features]
·A plastic can (18 L) can be refueled in about 2 minutes.
·Approximately 1000 L (about 5 oil drums) can be used with 4 AA batteries (sold separately). (When lift is 0 m)
・ It comes with an easy-to-use refueling gun nozzle.
[Applications]
・ Kerosene / light oil.
Specifications of FQ-25
-
- Product Type
- Dry Cell Battery Type
-
- Discharge Quantity(l/min)
- 10
-
- Trusco Code
- 356-8521
-
- Features
- Can refuel a plastic vessel (18 L) in approximately 2 minutes. Uses 4 D batteries (sold separately), and can be used for approximately 1000 L (about 5 drums). (For lifting height of 0 m) Easy to use as it has a refueling gun nozzle.
-
- Application
- Kerosene and light oil.
-
- Mass(g)
- 830
-
- Overall Length(mm)
- 1040
-
- Power Supply
- D Alkaline Batteries x 4 (Sold Separately)
-
- Hose(mm)
- 25X1500
-
- Main Body
- Polyamide (PA)
-
- Material (hose)
- Polyethylene (PE)
-
- Seal
- Nitrile Rubber (NBR)
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,327.00
|
PUMPS FOR DRUM
|
1 Piece(s)
|
|
Same day
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Can lubricate to polyethylene container(18L) in approx. 2 minutes.Usage
●Kerosene, Light OilSpecification
●Discharge Rate(L/min):10
●Total Length(mm):1350
●SPQ(piece):4
●Hose: 25 x 1500mm
●Power: D Size Dry Battery x 4 (sold separately)Materials
●Main Body: Polyamide(PA)
●Hose: Polyethylene(PE)
●Packing: Nitrile Rubber(NBR)Warning
●Manganese batteries can not be used.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?