- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Manual Oil Pump 1,380 mm, With Pan
Specifications of SO-25
-
- Product Type
- Manual Operation Type
-
- Trusco Code
- 325-3015
-
- Features
- Pump with receptacle for convenient use.
-
- Application
- High viscosity oil such as gear oil and engine oil.
-
- Mass(g)
- 7000
-
- Discharge Quantity(rev/ℓ)
- 1/0.5
-
- Overall Length(mm)
- 1380
-
- Hose(mm)
- NA
-
- Main Body
- Steel
-
- Seal
- Nitrile Rubber (NBR)
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 8,044.00
|
PUMPS FOR DRUM
|
1 Piece(s)
|
|
1 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Manual Operation Type
-
- Trusco Code
- 325-3015
-
- Features
- Pump with receptacle for convenient use.
-
- Application
- High viscosity oil such as gear oil and engine oil.
-
- Mass(g)
- 7000
-
- Discharge Quantity(rev/ℓ)
- 1/0.5
-
- Overall Length(mm)
- 1380
-
- Hose(mm)
- NA
-
- Main Body
- Steel
-
- Seal
- Nitrile Rubber (NBR)
-
- Amount Of Content
- 1 unit
Product Description
[Features]
・ A pump with a saucer that is convenient to use.
[Applications]
・ High-viscosity oil such as gear oil and engine oil.
Specifications of SO-25
-
- Product Type
- Manual Operation Type
-
- Trusco Code
- 325-3015
-
- Features
- Pump with receptacle for convenient use.
-
- Application
- High viscosity oil such as gear oil and engine oil.
-
- Mass(g)
- 7000
-
- Discharge Quantity(rev/ℓ)
- 1/0.5
-
- Overall Length(mm)
- 1380
-
- Hose(mm)
- NA
-
- Main Body
- Steel
-
- Seal
- Nitrile Rubber (NBR)
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 8,044.00
|
PUMPS FOR DRUM
|
1 Piece(s)
|
|
1 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A pump with a saucer that is convenient to use.Usage
●High viscosity oil such as gear oil and engine oil.Specification
●Discharge Rate(rotation/L):1/0.5
●Total Length(mm):1380
●SPQ(piece):2
●Hose: None
●Available Viscosity: 2000mPa・SMaterials
●Main Body: Steel
●Packing: Nitrile Rubber(NBR)Warning
●Can not be used for first petroleum such as gasoline, or water, solvent, chemicals.
●Since it is not a commodity to be used with hose attached, there is no handling of hose.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?