- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
High-Liter Pump
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of LP-32
-
- Product Type
- Manual Operation Type
-
- Trusco Code
- 112-2282
-
- Features
- Siphons 1 drum in just 2 minutes. When using fuel oil A, the oil temperature to be used may vary as per the manufacturer or additive used; however, it should be roughly around 10°C or more.
-
- Application
- Low viscosity oils, such as kerosene, light oil and A grade crude oil.
-
- Mass(g)
- 6000
-
- Discharge Quantity(rev/ℓ)
- 1/1
-
- Overall Length(mm)
- 1320
-
- Hose(mm)
- 32X1275
-
- Main Body
- Aluminum/Steel
-
- Material (hose)
- Polyethylene (PE)
-
- Seal
- Nitrile Rubber (NBR)
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 15,273.00
฿ 11,665.52
|
PUMPS FOR DRUM
|
1 Piece(s)
|
|
1 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Manual Operation Type
-
- Trusco Code
- 112-2282
-
- Features
- Siphons 1 drum in just 2 minutes. When using fuel oil A, the oil temperature to be used may vary as per the manufacturer or additive used; however, it should be roughly around 10°C or more.
-
- Application
- Low viscosity oils, such as kerosene, light oil and A grade crude oil.
-
- Mass(g)
- 6000
-
- Discharge Quantity(rev/ℓ)
- 1/1
-
- Overall Length(mm)
- 1320
-
- Hose(mm)
- 32X1275
-
- Main Body
- Aluminum/Steel
-
- Material (hose)
- Polyethylene (PE)
-
- Seal
- Nitrile Rubber (NBR)
-
- Amount Of Content
- 1 unit
Product Description
From diesel to grade-A heavy oil, this manual drum pump can be used for a wide range of applications.
[Features]
· Capable of siphoning 1 drum (200 L) in about 2 minutes, with a discharge amount of 1 L per rotation.
· Can transfer and lubricate with kerosene, light oil, Class A heavy oil (oil temperature 10°C or higher).
[Applications]
· Suitable for transfer and refilling of low viscosity oil in locations where there is no power supply.
Specifications of LP-32
-
- Product Type
- Manual Operation Type
-
- Trusco Code
- 112-2282
-
- Features
- Siphons 1 drum in just 2 minutes. When using fuel oil A, the oil temperature to be used may vary as per the manufacturer or additive used; however, it should be roughly around 10°C or more.
-
- Application
- Low viscosity oils, such as kerosene, light oil and A grade crude oil.
-
- Mass(g)
- 6000
-
- Discharge Quantity(rev/ℓ)
- 1/1
-
- Overall Length(mm)
- 1320
-
- Hose(mm)
- 32X1275
-
- Main Body
- Aluminum/Steel
-
- Material (hose)
- Polyethylene (PE)
-
- Seal
- Nitrile Rubber (NBR)
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 15,273.00
฿ 11,665.52
|
PUMPS FOR DRUM
|
1 Piece(s)
|
|
1 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?