Manual Pump Ejection Hose / Handle Set / Big Screw Set / Hose Clamp

Brand :
KOSHIN

Caution

    Product Description

    · A repair component for SB-20 and SB-25 hand-wound pumps.
    [For SB-20]
    · 001012401: Ejection hose.
    · 001800901: Handle set (with hex bolts).
    · 001802501: Large screw set (3 screw types).
    · 940019022: Hose band.
    [For SB-25]
    · 001012302: Ejection hose.
    · 001801201: Handle set (with hex bolts).
    · 001802401: Large screw set (3 screw types).
    · 940019028: Hose band.

    Features

    ●Easiest as a pump for drum.

    Usage

    ●Low viscosity oil such as kerosene, light oil, A fuel oil (oil temperature 10°C or more). (100mPa・S or less)

    Specification

    ●Item Name:Large Screw Set
    ●SPQ(piece):10
    ●Hose: 25 x 1280mm

    Materials

    ●Main Body: Steel
    ●Hose: Polyethylene(PE)
    ●Packing: Nitrile Rubber(NBR)

    Warning

    ●Can not be used for first petroleum such as gasoline, or water, solvent, chemicals.
    ●If it is left for a long time and sucking up is bad, remove the bolt of the oil filler port on the side of the main body, inject the oil to be transferred from the oil
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat