- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Motorized Chemical Fill Pump
Specifications of FC-103
-
- Product Type
- Electric
-
- Discharge Quantity(l/min)
- 80
-
- Power Supply(V)
- AC100
-
- Lifting Height(mm)
- 16000
-
- Trusco Code
- 270-7012
-
- Features
- Transfers 80 ℓ every 1 minute. The valve can be used to adjust the flow with one touch.
-
- Application
- For chemicals, for solvents.
-
- Mass(g)
- 5000
-
- Hose(mm)
- 25X1300
-
- Usable viscosity
- 100mPa・S
-
- Main Body
- Polypropylene (PP)
-
- Material (hose)
- Vinyl Chloride (PVC)
-
- Seal
- Fluorine Rubber
-
- Power Cord Length
- 4.7m
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 66,143.00
฿ 57,875.13
|
PUMPS FOR DRUM
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Electric
-
- Discharge Quantity(l/min)
- 80
-
- Power Supply(V)
- AC100
-
- Lifting Height(mm)
- 16000
-
- Trusco Code
- 270-7012
-
- Features
- Transfers 80 ℓ every 1 minute. The valve can be used to adjust the flow with one touch.
-
- Application
- For chemicals, for solvents.
-
- Mass(g)
- 5000
-
- Hose(mm)
- 25X1300
-
- Usable viscosity
- 100mPa・S
-
- Main Body
- Polypropylene (PP)
-
- Material (hose)
- Vinyl Chloride (PVC)
-
- Seal
- Fluorine Rubber
-
- Power Cord Length
- 4.7m
-
- Amount Of Content
- 1 unit
Product Description
[Features]
・ Transfer 80 liters per minute.
・ The flow rate can be adjusted with a single action using the valve at hand.
[Applications]
・ For chemicals.
・ For solvents.
Specifications of FC-103
-
- Product Type
- Electric
-
- Discharge Quantity(l/min)
- 80
-
- Power Supply(V)
- AC100
-
- Lifting Height(mm)
- 16000
-
- Trusco Code
- 270-7012
-
- Features
- Transfers 80 ℓ every 1 minute. The valve can be used to adjust the flow with one touch.
-
- Application
- For chemicals, for solvents.
-
- Mass(g)
- 5000
-
- Hose(mm)
- 25X1300
-
- Usable viscosity
- 100mPa・S
-
- Main Body
- Polypropylene (PP)
-
- Material (hose)
- Vinyl Chloride (PVC)
-
- Seal
- Fluorine Rubber
-
- Power Cord Length
- 4.7m
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 66,143.00
฿ 57,875.13
|
PUMPS FOR DRUM
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Transfer 80 liters per 1 minute.
●Flow rate adjustment can be performed with one-touch valve at hand.Usage
●For solvent.Specification
●Discharge Rate(L/min):80
●Head(m):16
●Power(V):AC100
●SPQ(piece):1
●Hose: 25 x 1300mm
●Power Cord Length: 4.7m
●Available Viscosity: 100mPa・SMaterials
●Main Body: Polypropylene(PP)
●Hose: Vinyl Chloride(PVC)
●Packing: Fluorine Rubber
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?