- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Electric Pump: Fill Pump Discharging Rate: 110 (L/Min)
Specifications of FR-200
-
- Product Type
- Electric
-
- Discharge Quantity(l/min)
- 110
-
- Power Supply(V)
- AC100
-
- Lifting Height(mm)
- 11000
-
- Trusco Code
- 111-6371
-
- Features
- A highly efficient pump that siphons 1 drum in just 2 minutes. This drum pump is intended for low-viscosity oils like kerosene, diesel, etc.
-
- Application
- Low viscosity resin.
-
- Mass(g)
- 12500
-
- Hose(mm)
- 25X2000
-
- Main Body
- Aluminum/Steel
-
- Material (hose)
- Oil Resistant Rubber
-
- Seal
- Nitrile Rubber (NBR)
-
- Power Cord Length
- 5m
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 43,050.28
|
PUMPS FOR DRUM
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Electric
-
- Discharge Quantity(l/min)
- 110
-
- Power Supply(V)
- AC100
-
- Lifting Height(mm)
- 11000
-
- Trusco Code
- 111-6371
-
- Features
- A highly efficient pump that siphons 1 drum in just 2 minutes. This drum pump is intended for low-viscosity oils like kerosene, diesel, etc.
-
- Application
- Low viscosity resin.
-
- Mass(g)
- 12500
-
- Hose(mm)
- 25X2000
-
- Main Body
- Aluminum/Steel
-
- Material (hose)
- Oil Resistant Rubber
-
- Seal
- Nitrile Rubber (NBR)
-
- Power Cord Length
- 5m
-
- Amount Of Content
- 1 unit
Product Description
From diesel to grade-A heavy oil, this electric drum pump can be used for a wide range of applications.
[Features]
· High efficiency allowing 1 drum (200 L) to be siphoned in approx. 2 minutes.
· Can be used with oil equivalent to ISO Grade ISO VG32 with an oil temperature of up to 15°C.
· Total lift: 11 m.
[Applications]
· Ideal for transfer and lubrication of low-viscosity oil.
Specifications of FR-200
-
- Product Type
- Electric
-
- Discharge Quantity(l/min)
- 110
-
- Power Supply(V)
- AC100
-
- Lifting Height(mm)
- 11000
-
- Trusco Code
- 111-6371
-
- Features
- A highly efficient pump that siphons 1 drum in just 2 minutes. This drum pump is intended for low-viscosity oils like kerosene, diesel, etc.
-
- Application
- Low viscosity resin.
-
- Mass(g)
- 12500
-
- Hose(mm)
- 25X2000
-
- Main Body
- Aluminum/Steel
-
- Material (hose)
- Oil Resistant Rubber
-
- Seal
- Nitrile Rubber (NBR)
-
- Power Cord Length
- 5m
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 43,050.28
|
PUMPS FOR DRUM
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?