(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
FA-100 |
FD-12 |
FD-24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Power Supply (V) |
Lifting Height (mm) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 31,076.62 ฿ 27,589.82 |
PUMPS FOR DRUM | 1 Piece(s) | Same day | 50 | AC100 | 7000 | 111-6363 | 1 unit | ||
฿ 34,573.00 ฿ 32,266.98 |
PUMPS FOR DRUM | 1 Piece(s) | 12 Day(s) | 40 | DC 12 | 6000 | 111-6347 | 1 unit | ||
฿ 37,927.00 ฿ 35,397.27 |
PUMPS FOR DRUM | 1 Piece(s) | 10 Day(s) | 50 | DC 24 | 7000 | 111-6355 | 1 unit |
An electric drum pump that can be used widely from light oil to heavy fuel oil A.
[Features]
·Highly efficient, sucking up one drum (200 L) in about 4 minutes.
·For low viscosity oils up to 100 mm2/s.
·Total pump head: 6-7 m.
·Household power supply AC-100V type (FA-100).
·Automotive battery DC-12V type (FD-12), DC-24V type (FD-24).
[Applications]
·Ideal for transfer lubrication of low-viscosity oil from light oil to A heavy oil.
Part Number |
---|
FA-100 |
FD-12 |
FD-24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Power Supply (V) |
Lifting Height (mm) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 31,076.62 ฿ 27,589.82 |
PUMPS FOR DRUM | 1 Piece(s) | Same day | 50 | AC100 | 7000 | 111-6363 | 1 unit | ||
฿ 34,573.00 ฿ 32,266.98 |
PUMPS FOR DRUM | 1 Piece(s) | 12 Day(s) | 40 | DC 12 | 6000 | 111-6347 | 1 unit | ||
฿ 37,927.00 ฿ 35,397.27 |
PUMPS FOR DRUM | 1 Piece(s) | 10 Day(s) | 50 | DC 24 | 7000 | 111-6355 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?