(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GM-2010 |
GM-2510H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Current (A) |
Output (kW) |
Trusco Code | Mass (g) |
Aperture Suction (mm) |
Output (W) |
Power Cord Length | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 38,070.00 |
ELECTRIC OIL PUMPS | 1 Piece(s) | 10 Day(s) | 10 | 2 | 0.1 | 292-9708 | 5400 | 20 | 100 | 3 | 1 unit | ||
฿ 62,073.00 ฿ 54,313.88 |
ELECTRIC OIL PUMPS | 1 Piece(s) | 10 Day(s) | 20 | 5 | 0.2 | 114-4995 | 10000 | 25 | 200 | 5 | 1 unit |
Part Number |
---|
GM-2010 |
GM-2510H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Current (A) |
Output (kW) |
Trusco Code | Mass (g) |
Aperture Suction (mm) |
Output (W) |
Power Cord Length | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 38,070.00 |
ELECTRIC OIL PUMPS | 1 Piece(s) | 10 Day(s) | 10 | 2 | 0.1 | 292-9708 | 5400 | 20 | 100 | 3 | 1 unit | ||
฿ 62,073.00 ฿ 54,313.88 |
ELECTRIC OIL PUMPS | 1 Piece(s) | 10 Day(s) | 20 | 5 | 0.2 | 114-4995 | 10000 | 25 | 200 | 5 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?