(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GC-20 |
GC-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Bore Diameter (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 6,429.00 |
GEARED PUMPS | 1 Piece(s) | 10 Day(s) | 37 | 20 | 294-1651 | 6000 | 1 unit | ||
฿ 9,785.00 |
GEARED PUMPS | 1 Piece(s) | 10 Day(s) | 55 | 25 | 294-1660 | 11000 | 1 unit |
[Features]
· A light, small, affordable pump with a simple structure.
· Can be used for a wide range of industries from manufacturing to agriculture and fisheries.
· Economical, with a wide range of applications.
· The suction head is 4 m or less.
· Standalone pump. (General purpose motor and V belt are required separately)
[Applications]
· For lubricating with and transporting A and B grade heavy oil, etc.
· For irrigation, water supply, seed bed water sprinklers, and spraying of urine and liquid fertilizer.
· Drainage when scrubbing off water scale on ships, supply of cooling water.
Part Number |
---|
GC-20 |
GC-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Bore Diameter (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 6,429.00 |
GEARED PUMPS | 1 Piece(s) | 10 Day(s) | 37 | 20 | 294-1651 | 6000 | 1 unit | ||
฿ 9,785.00 |
GEARED PUMPS | 1 Piece(s) | 10 Day(s) | 55 | 25 | 294-1660 | 11000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?