- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Hidels pump discharge amount (l/min) 110–140
Specifications of KM-25S
-
- Product Type
- Oil Rotation Type
-
- Discharge Quantity(l/min)
- 110
-
- Total lift(m)
- 35
-
- Details Type
- Engine Type
-
- Bore Diameter(mm)
- 25
-
- Trusco Code
- 405-1173
-
- Features
- Equipped with a Mitsubishi engine.
-
- Application
- From irrigation of rice paddies and farms to cleaning of agricultural equipment.
-
- Mass(g)
- 5000
-
- Accessory
- 3 m Suction Hose / One Touch Coupling 1 pc / Coupling Set 25 x 15 1 pcs / Hose Barb Nipple 25 mm x 20 mm, 25 mm x 15 mm 1 pc Each / Hose Clamp 25 mm 3 pcs, 15 mm / 20 mm 1 pc Each / Strainer 1 pc
-
- Normal output(kW/rpm)
- -
-
- Maximum Output(kW/rpm)
- 1.03/7500
-
- Engine (Manufacturer)
- Mitsubishi
-
- Engine (Type)
- TU26
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 15,137.17
฿ 14,822.32
|
ENGINE PUMPS
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Oil Rotation Type
-
- Discharge Quantity(l/min)
- 110
-
- Total lift(m)
- 35
-
- Details Type
- Engine Type
-
- Bore Diameter(mm)
- 25
-
- Trusco Code
- 405-1173
-
- Features
- Equipped with a Mitsubishi engine.
-
- Application
- From irrigation of rice paddies and farms to cleaning of agricultural equipment.
-
- Mass(g)
- 5000
-
- Accessory
- 3 m Suction Hose / One Touch Coupling 1 pc / Coupling Set 25 x 15 1 pcs / Hose Barb Nipple 25 mm x 20 mm, 25 mm x 15 mm 1 pc Each / Hose Clamp 25 mm 3 pcs, 15 mm / 20 mm 1 pc Each / Strainer 1 pc
-
- Normal output(kW/rpm)
- -
-
- Maximum Output(kW/rpm)
- 1.03/7500
-
- Engine (Manufacturer)
- Mitsubishi
-
- Engine (Type)
- TU26
-
- Amount Of Content
- 1 unit
Product Description
It is equipped with a Mitsubishi engine. From irrigation of fields to cleaning of farm equipment.
Specifications of KM-25S
-
- Product Type
- Oil Rotation Type
-
- Discharge Quantity(l/min)
- 110
-
- Total lift(m)
- 35
-
- Details Type
- Engine Type
-
- Bore Diameter(mm)
- 25
-
- Trusco Code
- 405-1173
-
- Features
- Equipped with a Mitsubishi engine.
-
- Application
- From irrigation of rice paddies and farms to cleaning of agricultural equipment.
-
- Mass(g)
- 5000
-
- Accessory
- 3 m Suction Hose / One Touch Coupling 1 pc / Coupling Set 25 x 15 1 pcs / Hose Barb Nipple 25 mm x 20 mm, 25 mm x 15 mm 1 pc Each / Hose Clamp 25 mm 3 pcs, 15 mm / 20 mm 1 pc Each / Strainer 1 pc
-
- Normal output(kW/rpm)
- -
-
- Maximum Output(kW/rpm)
- 1.03/7500
-
- Engine (Manufacturer)
- Mitsubishi
-
- Engine (Type)
- TU26
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 15,137.17
฿ 14,822.32
|
ENGINE PUMPS
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?