- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Hidels Pump Discharge Amount 110-125 (l/Min)
Specifications of KH-25
-
- Product Type
- Oil Rotation Type
-
- Discharge Quantity(l/min)
- 115
-
- Total lift(m)
- 32
-
- Details Type
- Cycle Engine
-
- Bore Diameter(mm)
- 25
-
- Noise value(dB)
- 104
-
- Trusco Code
- 458-6701
-
- Accessory
- 3 m Suction Hose / One Touch Coupling w pcs (1 pc for SE-25F) / Coupling Set 25 x 15 1 pc / Hose Clamp 25 mm 3 pcs / Strainer 1 pc
-
- Maximum Output(kW/rpm)
- 0.72/7000
-
- Engine (Manufacturer)
- Honda
-
- Engine (Type)
- GX-25
-
- Mass(kg)
- 5.5
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 18,611.87
|
ENGINE PUMPS
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Oil Rotation Type
-
- Discharge Quantity(l/min)
- 115
-
- Total lift(m)
- 32
-
- Details Type
- Cycle Engine
-
- Bore Diameter(mm)
- 25
-
- Noise value(dB)
- 104
-
- Trusco Code
- 458-6701
-
- Accessory
- 3 m Suction Hose / One Touch Coupling w pcs (1 pc for SE-25F) / Coupling Set 25 x 15 1 pc / Hose Clamp 25 mm 3 pcs / Strainer 1 pc
-
- Maximum Output(kW/rpm)
- 0.72/7000
-
- Engine (Manufacturer)
- Honda
-
- Engine (Type)
- GX-25
-
- Mass(kg)
- 5.5
-
- Amount Of Content
- 1 unit
Product Description
Engine pump equipped with ultralight 4 cycle engine.
[Features]
· Equipped with ultralight 4 cycle engine with fuel consumption 1/2 of that of a 2 cycle engine, also silent.
· Environmentally friendly and produces none of the smoke or smell of 2-cycle engines.
· Lightweight and compact, it weighs half as much as the existing 4-cycle product.
· Comes with single action coupling for easy hose attachment and detachment.
[Applications]
· Convenient for indoor watering, washing of agricultural/construction machines, cleaning of barns and yards, field watering, paddy irrigation, etc.
Specifications of KH-25
-
- Product Type
- Oil Rotation Type
-
- Discharge Quantity(l/min)
- 115
-
- Total lift(m)
- 32
-
- Details Type
- Cycle Engine
-
- Bore Diameter(mm)
- 25
-
- Noise value(dB)
- 104
-
- Trusco Code
- 458-6701
-
- Accessory
- 3 m Suction Hose / One Touch Coupling w pcs (1 pc for SE-25F) / Coupling Set 25 x 15 1 pc / Hose Clamp 25 mm 3 pcs / Strainer 1 pc
-
- Maximum Output(kW/rpm)
- 0.72/7000
-
- Engine (Manufacturer)
- Honda
-
- Engine (Type)
- GX-25
-
- Mass(kg)
- 5.5
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 18,611.87
|
ENGINE PUMPS
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?