PONSTAR Submersible Pump For Sewage Water

Brand :
KOSHIN
Caution
Product Description
· Product Model: Electric Model
· Discharge Rate (l/min): 260 (50mm) / 220 (40mm)
· Total head (m): 10
· Bore Diameter (mm): 50・40
· Power Supply (v): Single-phase 100