(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pneumatic Chemical Pump Polypropylene

Pneumatic Chemical Pump Polypropylene

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HP-602

  • Product Type
    Air Model
  • Discharge Quantity(l/min)
    25
  • Pump Head(m)
    5
  • Mass(kg)
    1.8
  • Trusco Code
    458-0524
  • Features
    Ideal for transferring chemicals from plastic pails. Air driven motor makes it ideal for flammable and explosive chemical liquid transfer.
  • Use
    For acids and alkalis.
  • Operating Air Pressure(Mpa)
    0.2–0.5
  • Hose
    19×1000mm
  • Usable Viscosity
    200mPa・S
  • Body
    Polypropylene (PP)
  • Material (Hose)
    Vinyl Chloride (PVC)
  • Packing
    Fluorine Rubber, etc.
  • Amount Of Content
    1 unit
Part Number
HP-602 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 41,031.69

฿ 34,466.62

PUMPS FOR PAIL 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Air Model
  • Discharge Quantity(l/min)
    25
  • Pump Head(m)
    5
  • Mass(kg)
    1.8
  • Trusco Code
    458-0524
  • Features
    Ideal for transferring chemicals from plastic pails. Air driven motor makes it ideal for flammable and explosive chemical liquid transfer.
  • Use
    For acids and alkalis.
  • Operating Air Pressure(Mpa)
    0.2–0.5
  • Hose
    19×1000mm
  • Usable Viscosity
    200mPa・S
  • Body
    Polypropylene (PP)
  • Material (Hose)
    Vinyl Chloride (PVC)
  • Packing
    Fluorine Rubber, etc.
  • Amount Of Content
    1 unit

Product Description

[Features]
· Ideal for transferring chemicals from plastic cans and pails.
· Air-driven motor, so it is ideal for transferring flammable or explosive chemicals.
[Applications]
· For acids, alkalis.

Specifications of HP-602

  • Product Type
    Air Model
  • Discharge Quantity(l/min)
    25
  • Pump Head(m)
    5
  • Mass(kg)
    1.8
  • Trusco Code
    458-0524
  • Features
    Ideal for transferring chemicals from plastic pails. Air driven motor makes it ideal for flammable and explosive chemical liquid transfer.
  • Use
    For acids and alkalis.
  • Operating Air Pressure(Mpa)
    0.2–0.5
  • Hose
    19×1000mm
  • Usable Viscosity
    200mPa・S
  • Body
    Polypropylene (PP)
  • Material (Hose)
    Vinyl Chloride (PVC)
  • Packing
    Fluorine Rubber, etc.
  • Amount Of Content
    1 unit
Part Number
HP-602 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 41,031.69

฿ 34,466.62

PUMPS FOR PAIL 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1