- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Electric Chemical Mini Handy Pump Made of Stainless Steel
Specifications of HP-701
-
- Product Type
- Motorized
-
- Discharge Quantity(l/min)
- 25
-
- Power(V)
- AC100
-
- Pump Head(m)
- 5
-
- Mass(kg)
- 3.2
-
- Trusco Code
- 458-0532
-
- Features
- Ideal for transferring chemicals from plastic pails. It is easy to operate and handle while holding the handle because of the gun shaped switch. It is an economical power saving motor.
-
- Use
- For solvent, oil, and food.
-
- Hose
- 19×1000mm
-
- Usable Viscosity
- 200mPa・S
-
- Body
- Stainless Steel (SUS316)
-
- Material (Hose)
- Stainless Steel (SUS304)
-
- Packing
- Fluorine Resin, etc.
-
- Power Cord Length
- 2.5m
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 44,862.30
฿ 34,467.71
|
PUMPS FOR PAIL
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Motorized
-
- Discharge Quantity(l/min)
- 25
-
- Power(V)
- AC100
-
- Pump Head(m)
- 5
-
- Mass(kg)
- 3.2
-
- Trusco Code
- 458-0532
-
- Features
- Ideal for transferring chemicals from plastic pails. It is easy to operate and handle while holding the handle because of the gun shaped switch. It is an economical power saving motor.
-
- Use
- For solvent, oil, and food.
-
- Hose
- 19×1000mm
-
- Usable Viscosity
- 200mPa・S
-
- Body
- Stainless Steel (SUS316)
-
- Material (Hose)
- Stainless Steel (SUS304)
-
- Packing
- Fluorine Resin, etc.
-
- Power Cord Length
- 2.5m
-
- Amount Of Content
- 1 unit
Product Description
A pump for dispensing and transferring solvents from small containers such as plastic cans and pails.
[Features]
· The trigger-type switch means you can operate it simply by gripping the handle.
· Built-in thermal protector that prevents heat damage to the motor.
· The motor casing is plastic for improved electrical resistance.
· PSE compliant, which ensures it is safe.
· Economical energy-saving motor.
[Applications]
· For refilling chemical tanks. For safe dispensing, transferring and emptying of chemicals and solvents.
· For refilling containers without lifting, which reduces the manual workload.
Specifications of HP-701
-
- Product Type
- Motorized
-
- Discharge Quantity(l/min)
- 25
-
- Power(V)
- AC100
-
- Pump Head(m)
- 5
-
- Mass(kg)
- 3.2
-
- Trusco Code
- 458-0532
-
- Features
- Ideal for transferring chemicals from plastic pails. It is easy to operate and handle while holding the handle because of the gun shaped switch. It is an economical power saving motor.
-
- Use
- For solvent, oil, and food.
-
- Hose
- 19×1000mm
-
- Usable Viscosity
- 200mPa・S
-
- Body
- Stainless Steel (SUS316)
-
- Material (Hose)
- Stainless Steel (SUS304)
-
- Packing
- Fluorine Resin, etc.
-
- Power Cord Length
- 2.5m
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 44,862.30
฿ 34,467.71
|
PUMPS FOR PAIL
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Optimum for chemical liquid transfer from poly/pail can.Usage
●For solvents, oils and foods.Specification
●Discharge Rate(L/min):25
●Head(m):5
●Power(V):AC100
●SPQ(piece):1
●Hose: 19 x 1000mm
●Power Cord Length: 2.5m
●Available Viscosity: 200mPa・SMaterials
●Main Body: Stainless Steel(SUS316)
●Hose: Stainless Steel(SUS304)
●Packing: Fluorine Resin, etc.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?