- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Electric Chemical Mini Handy Pump Made of Polypropylene
Specifications of HP-601
-
- Product Type
- Motorized
-
- Discharge Quantity(l/min)
- 25
-
- Power(V)
- AC100
-
- Pump Head(m)
- 5
-
- Mass(kg)
- 2.2
-
- Trusco Code
- 248-7977
-
- Features
- Ideal for transferring chemicals from plastic pails. The electric motor has a fully closed structure that is resistant against an adverse environment and can be used safely because it contains a built-in thermal protector.
-
- Use
- For acids and alkalis.
-
- Hose
- 19×1000mm
-
- Usable Viscosity
- 200mPa・S
-
- Body
- Polypropylene (PP)
-
- Material (Hose)
- Vinyl Chloride (PVC)
-
- Packing
- Fluorine Rubber, etc.
-
- Power Cord Length
- 2.5m
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 29,785.20
฿ 24,894.47
|
PUMPS FOR PAIL
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Motorized
-
- Discharge Quantity(l/min)
- 25
-
- Power(V)
- AC100
-
- Pump Head(m)
- 5
-
- Mass(kg)
- 2.2
-
- Trusco Code
- 248-7977
-
- Features
- Ideal for transferring chemicals from plastic pails. The electric motor has a fully closed structure that is resistant against an adverse environment and can be used safely because it contains a built-in thermal protector.
-
- Use
- For acids and alkalis.
-
- Hose
- 19×1000mm
-
- Usable Viscosity
- 200mPa・S
-
- Body
- Polypropylene (PP)
-
- Material (Hose)
- Vinyl Chloride (PVC)
-
- Packing
- Fluorine Rubber, etc.
-
- Power Cord Length
- 2.5m
-
- Amount Of Content
- 1 unit
Product Description
A pump for transferring and subdividing acids and alkaline chemicals from small containers such as plastic cans and pails.
[Features]
・ Since the switch is a gun type, it can be operated while holding the handle.
·A thermal protector (overheat protection device) is built in to prevent motor failure due to heat.
・ Since the motor case is plastic, it has excellent electrical safety.
・ As it is a PSE compliant product, it can be used with confidence.
[Applications]
・ For refilling chemical tanks, and safe subdivision, transfer and replacement of chemicals and solvents.
・ Refilling is possible without lifting containers, reducing a burden of workers.
・ For acids and alkalis.
Specifications of HP-601
-
- Product Type
- Motorized
-
- Discharge Quantity(l/min)
- 25
-
- Power(V)
- AC100
-
- Pump Head(m)
- 5
-
- Mass(kg)
- 2.2
-
- Trusco Code
- 248-7977
-
- Features
- Ideal for transferring chemicals from plastic pails. The electric motor has a fully closed structure that is resistant against an adverse environment and can be used safely because it contains a built-in thermal protector.
-
- Use
- For acids and alkalis.
-
- Hose
- 19×1000mm
-
- Usable Viscosity
- 200mPa・S
-
- Body
- Polypropylene (PP)
-
- Material (Hose)
- Vinyl Chloride (PVC)
-
- Packing
- Fluorine Rubber, etc.
-
- Power Cord Length
- 2.5m
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 29,785.20
฿ 24,894.47
|
PUMPS FOR PAIL
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Optimum for chemical liquid transfer from poly/pail can.Usage
●For acid/alkaliSpecification
●Discharge Rate(L/min):25
●Head(m):5
●Power(V):AC100
●SPQ(piece):1
●Hose: 19 x 1000mm
●Power Cord Length: 2.5m
●Available Viscosity: 200mPa・SMaterials
●Main Body: Polypropylene(PP)
●Hose: Vinyl Chloride(PVC)
●Packing: Fluorine Rubber, etc
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?