(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HP-301 |
HP-301H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Pump Head (m) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 60,671.30 ฿ 50,909.29 |
PUMPS FOR DRUM | 1 Piece(s) | 40 Day(s) | 80 | 5 | 458-0451 | 1 unit | ||
฿ 64,814.25 ฿ 62,280.01 |
PUMPS FOR DRUM | 1 Piece(s) | 40 Day(s) | 60 | 10 | 458-0460 | 1 unit |
[Features]
· Ideal for transferring chemical solvents from oil drums.
· The (optional) check valve reduces the amount of residual liquid left in containers.
[Applications]
· For acids, alkalis.
Part Number |
---|
HP-301 |
HP-301H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Pump Head (m) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 60,671.30 ฿ 50,909.29 |
PUMPS FOR DRUM | 1 Piece(s) | 40 Day(s) | 80 | 5 | 458-0451 | 1 unit | ||
฿ 64,814.25 ฿ 62,280.01 |
PUMPS FOR DRUM | 1 Piece(s) | 40 Day(s) | 60 | 10 | 458-0460 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?