(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HP-201 |
HP-201H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Pump Head (m) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 50,562.71 ฿ 42,128.85 |
PUMPS FOR DRUM | 1 Piece(s) | 10 Day(s) | 80 | 5 | 248-7969 | 1 unit | ||
฿ 54,711.68 ฿ 45,640.48 |
PUMPS FOR DRUM | 1 Piece(s) | 12 Day(s) | 60 | 10 | 458-0443 | 1 unit |
[Features]
·Ideal for transferring chemical liquids from drums.
·Just insert the pump into the liquid and turn on the switch, making it ideal for transferring dangerous chemical liquids.
·We can also prepare pipes with special dimensions, different voltages, and check valve mechanisms.
[Applications]
·For acids, alkalis, and urea water.
Part Number |
---|
HP-201 |
HP-201H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Pump Head (m) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 50,562.71 ฿ 42,128.85 |
PUMPS FOR DRUM | 1 Piece(s) | 10 Day(s) | 80 | 5 | 248-7969 | 1 unit | ||
฿ 54,711.68 ฿ 45,640.48 |
PUMPS FOR DRUM | 1 Piece(s) | 12 Day(s) | 60 | 10 | 458-0443 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?