(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SL-10S |
SL-20S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Noise Level (dB) |
Mass (kg) |
Trusco Code | Discharge Rate 50 / 60 Hz (l/min) |
Pump Head 50 Hz / 60 Hz (m) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 30,945.00 ฿ 28,880.97 |
MAGNET DRIVE PUMPS | 1 Piece(s) | 40 Day(s) | 55 | 5.2 | 456-5576 | 50/60 | 5.8/ 8.2 | 1 unit | ||
฿ 32,192.00 ฿ 30,044.79 |
MAGNET DRIVE PUMPS | 1 Piece(s) | 40 Day(s) | 60 | 7 | 456-5584 | 65/75 | 7.3/10.5 | 1 unit |
[Features]
· The magnetic drive system prevents leakage.
· The simple construction makes disassembly and maintenance easier.
· The impeller and inner magnet are constructed as a single unit, for a compact size and high performance.
[Applications]
· Corrosive chemicals, acids, alkalis.
· Photographic fluid, fixer, bleach, ink.
· Seawater, salt water, pure water.
· Plating solution, surface treatment equipment, filter.
Part Number |
---|
SL-10S |
SL-20S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Noise Level (dB) |
Mass (kg) |
Trusco Code | Discharge Rate 50 / 60 Hz (l/min) |
Pump Head 50 Hz / 60 Hz (m) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 30,945.00 ฿ 28,880.97 |
MAGNET DRIVE PUMPS | 1 Piece(s) | 40 Day(s) | 55 | 5.2 | 456-5576 | 50/60 | 5.8/ 8.2 | 1 unit | ||
฿ 32,192.00 ฿ 30,044.79 |
MAGNET DRIVE PUMPS | 1 Piece(s) | 40 Day(s) | 60 | 7 | 456-5584 | 65/75 | 7.3/10.5 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?