- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Electric Chemical Pump Discharge Rate (l/Min) 100
Specifications of CB-365
-
- Product Type
- Motorized
-
- Discharge Quantity(l/min)
- 100
-
- Power(V)
- AC100
-
- Pump Head(m)
- 8
-
- Mass(kg)
- 3.6
-
- Trusco Code
- 456-5568
-
- Features
- It has excellent corrosion resistance. It has an air shaft seal based seal-less mechanism where operating liquid is used as lubricant. Suitable for subdivision, transportation and replenishment of chemical solutions.
-
- Use
- Low viscosity chemicals.
-
- Hose
- 19×3000mm
-
- Usable Viscosity
- 230mPa・S
-
- Body
- Polypropylene (PP)
-
- Material (Hose)
- Vinyl Chloride (PVC)
-
- Packing
- Polyethylene (PE)
-
- Power Cord Length
- 4.8m
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 75,869.00
฿ 66,385.38
|
PUMPS FOR DRUM
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Motorized
-
- Discharge Quantity(l/min)
- 100
-
- Power(V)
- AC100
-
- Pump Head(m)
- 8
-
- Mass(kg)
- 3.6
-
- Trusco Code
- 456-5568
-
- Features
- It has excellent corrosion resistance. It has an air shaft seal based seal-less mechanism where operating liquid is used as lubricant. Suitable for subdivision, transportation and replenishment of chemical solutions.
-
- Use
- Low viscosity chemicals.
-
- Hose
- 19×3000mm
-
- Usable Viscosity
- 230mPa・S
-
- Body
- Polypropylene (PP)
-
- Material (Hose)
- Vinyl Chloride (PVC)
-
- Packing
- Polyethylene (PE)
-
- Power Cord Length
- 4.8m
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· Are excellent at corrosion resistance.
·It is a seal-less mechanism that uses the liquid used as a lubricating liquid and uses an air shaft seal.
·Suitable for subdividing, transferring, and replenishing chemicals.
[Applications]
·Low viscosity chemical liquid.
Specifications of CB-365
-
- Product Type
- Motorized
-
- Discharge Quantity(l/min)
- 100
-
- Power(V)
- AC100
-
- Pump Head(m)
- 8
-
- Mass(kg)
- 3.6
-
- Trusco Code
- 456-5568
-
- Features
- It has excellent corrosion resistance. It has an air shaft seal based seal-less mechanism where operating liquid is used as lubricant. Suitable for subdivision, transportation and replenishment of chemical solutions.
-
- Use
- Low viscosity chemicals.
-
- Hose
- 19×3000mm
-
- Usable Viscosity
- 230mPa・S
-
- Body
- Polypropylene (PP)
-
- Material (Hose)
- Vinyl Chloride (PVC)
-
- Packing
- Polyethylene (PE)
-
- Power Cord Length
- 4.8m
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 75,869.00
฿ 66,385.38
|
PUMPS FOR DRUM
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?