- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Test pump (electric and manual)
Specifications of TP50B
-
- Product Type
- Electric
-
- Noise value(dB)
- -
-
- JAN Code
- 5.5
-
- Trusco Code
- 338-1790
-
- Features
- Water is fed at high speeds with an electric screwdriver and pressure is added manually to make the work speedier and easier.
-
- Application
- Pressure resistance and leakage tests for piping, tanks, valves, couplers, and more.
-
- Output(W)
- -
-
- Maximum Pressure(MPa)
- 4
-
- Power Supply
- Using an electric screwdriver
-
- Accessory
- Pressure Gauge / High Pressure Hose 1.2 m / Nipple With Filter PT1/2 / Hex Bit M8 /
-
- Outlet Port Dia.
- PT1/2
-
- Discharge quantity (electrical)(l/min)
- 3.5
-
- Discharge quantity (manual)(ml/count)
- 16
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 20,420.29
฿ 16,914.13
|
TEST PUMPS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Electric
-
- Noise value(dB)
- -
-
- JAN Code
- 5.5
-
- Trusco Code
- 338-1790
-
- Features
- Water is fed at high speeds with an electric screwdriver and pressure is added manually to make the work speedier and easier.
-
- Application
- Pressure resistance and leakage tests for piping, tanks, valves, couplers, and more.
-
- Output(W)
- -
-
- Maximum Pressure(MPa)
- 4
-
- Power Supply
- Using an electric screwdriver
-
- Accessory
- Pressure Gauge / High Pressure Hose 1.2 m / Nipple With Filter PT1/2 / Hex Bit M8 /
-
- Outlet Port Dia.
- PT1/2
-
- Discharge quantity (electrical)(l/min)
- 3.5
-
- Discharge quantity (manual)(ml/count)
- 16
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· Water is fed at high speeds with an electric screwdriver and pressure is added manually to make the work speedier and easier.
· Large capacity 10.5 L tank has excellent workability.
· Equipped as standard with a clearly visible 75 mm pressure gauge.
· Equipped with pressure-resistant 22.5 MPa rubber high pressure hose.
[Applications]
· Pressure resistance and leakage tests for piping, tanks, valves, couplers, and more.
Specifications of TP50B
-
- Product Type
- Electric
-
- Noise value(dB)
- -
-
- JAN Code
- 5.5
-
- Trusco Code
- 338-1790
-
- Features
- Water is fed at high speeds with an electric screwdriver and pressure is added manually to make the work speedier and easier.
-
- Application
- Pressure resistance and leakage tests for piping, tanks, valves, couplers, and more.
-
- Output(W)
- -
-
- Maximum Pressure(MPa)
- 4
-
- Power Supply
- Using an electric screwdriver
-
- Accessory
- Pressure Gauge / High Pressure Hose 1.2 m / Nipple With Filter PT1/2 / Hex Bit M8 /
-
- Outlet Port Dia.
- PT1/2
-
- Discharge quantity (electrical)(l/min)
- 3.5
-
- Discharge quantity (manual)(ml/count)
- 16
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 20,420.29
฿ 16,914.13
|
TEST PUMPS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?