- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Water Pressure Test Pump Electric EP470
Specifications of EP470
-
- Product Type
- Electric
-
- Noise value(dB)
- 75
-
- JAN Code
- 9
-
- Trusco Code
- 247-6479
-
- Features
- Self-priming type which feeds water with stored water.
-
- Application
- For pressure leakage testing of various piping.
-
- Discharge Quantity 50/60 Hz(L/min)
- 3/3.7
-
- Output(W)
- 200
-
- Maximum Pressure(MPa)
- 3.92
-
- Power Supply
- 100V
-
- Accessory
- Pressure Gauge Unit / Water Adsorption Hose 2.6 m / High Pressure Hose 1 m / Relief Hose 2.6 m / Filter / Storage Case
-
- Water Intake Diameter
- G1/2
-
- Outlet Port Dia.
- G1/4
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 24,126.38
฿ 23,631.79
|
TEST PUMPS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Electric
-
- Noise value(dB)
- 75
-
- JAN Code
- 9
-
- Trusco Code
- 247-6479
-
- Features
- Self-priming type which feeds water with stored water.
-
- Application
- For pressure leakage testing of various piping.
-
- Discharge Quantity 50/60 Hz(L/min)
- 3/3.7
-
- Output(W)
- 200
-
- Maximum Pressure(MPa)
- 3.92
-
- Power Supply
- 100V
-
- Accessory
- Pressure Gauge Unit / Water Adsorption Hose 2.6 m / High Pressure Hose 1 m / Relief Hose 2.6 m / Filter / Storage Case
-
- Water Intake Diameter
- G1/2
-
- Outlet Port Dia.
- G1/4
-
- Amount Of Content
- 1 unit
Product Description
[Features]
・ It is a self-priming type that can be supplied with accumulated water
・ Glycerin-containing pressure gauge with a stable needle even when vibrating
・ With overload protection device that detects abnormal load on the motor and automatically stops
・ It can be used for both connecting directly water and tank self-priming
[Applications]
・ For pressure resistant water leak test of various pipes
Specifications of EP470
-
- Product Type
- Electric
-
- Noise value(dB)
- 75
-
- JAN Code
- 9
-
- Trusco Code
- 247-6479
-
- Features
- Self-priming type which feeds water with stored water.
-
- Application
- For pressure leakage testing of various piping.
-
- Discharge Quantity 50/60 Hz(L/min)
- 3/3.7
-
- Output(W)
- 200
-
- Maximum Pressure(MPa)
- 3.92
-
- Power Supply
- 100V
-
- Accessory
- Pressure Gauge Unit / Water Adsorption Hose 2.6 m / High Pressure Hose 1 m / Relief Hose 2.6 m / Filter / Storage Case
-
- Water Intake Diameter
- G1/2
-
- Outlet Port Dia.
- G1/4
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 24,126.38
฿ 23,631.79
|
TEST PUMPS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Can be used for both direct water connection and tank self-suction.
●It has an overload protection device that detects abnormal load on the motor and stops automatically.Usage
●For pressure resistant water leakage test of various piping.Specification
●Discharge Rate(L/min) 50Hz:3.0
●Discharge Rate(L/min) 60Hz:3.7
●Max Pressure(MPa):3.92
●Output(W):200
●Noise Level(dB):75
●SPQ(piece):1
●Power: 100V
●Inlet Caliber: G1/2
●Discharge Caliber: G1/4Accessories
●Pressure Gauge Unit
●Suction Hose 2.6m
●High Pressure Hose 1m
●Relief Hose 3.0m
●Filter
●Storage Case
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?