(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HRD-25SUS |
HRD-25SUSHM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (kg) |
Trusco Code | Features | Use | Specifications | Material (Hose) | Discharge Pipe Tip Diameter | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 52,716.00 ฿ 48,498.72 |
PUMPS FOR DRUM | 1 Piece(s) | 12 Day(s) | 7.4 | 169-1198 | - | Solvent | - | - | R3/4 | 1 unit | ||
฿ 69,482.00 ฿ 51,249.92 |
PUMPS FOR DRUM | 1 Piece(s) | 12 Day(s) | 8.7 | 382-4063 | Hand-operated drum pump for solvents and chemicals. Suitable for sucking up solvents and chemicals with low viscosity and high specific gravity. The sealed adapter, valve, and ground wire make it possible to use with highly flammable liquids and easily vaporized liquids, as well as liquids with a strong odor. | For solvents, chemicals. | Hose: 20X2000 mm | Stainless Steel (SUS304) | - | 1 unit |
A hand cranked oil drum pump for solvents.
[Features]
· Wetted parts are made of stainless steel and fluoropolymer, so it supports a wide range of organic solvents and chemicals.
· Can also pump volatile liquids if used with a grounding wire and seal adapter.
[Applications]
· Ideal for transferring chemicals such as organic solvents and alcohol.
Part Number |
---|
HRD-25SUS |
HRD-25SUSHM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (kg) |
Trusco Code | Features | Use | Specifications | Material (Hose) | Discharge Pipe Tip Diameter | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 52,716.00 ฿ 48,498.72 |
PUMPS FOR DRUM | 1 Piece(s) | 12 Day(s) | 7.4 | 169-1198 | - | Solvent | - | - | R3/4 | 1 unit | ||
฿ 69,482.00 ฿ 51,249.92 |
PUMPS FOR DRUM | 1 Piece(s) | 12 Day(s) | 8.7 | 382-4063 | Hand-operated drum pump for solvents and chemicals. Suitable for sucking up solvents and chemicals with low viscosity and high specific gravity. The sealed adapter, valve, and ground wire make it possible to use with highly flammable liquids and easily vaporized liquids, as well as liquids with a strong odor. | For solvents, chemicals. | Hose: 20X2000 mm | Stainless Steel (SUS304) | - | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?