(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pneumatic Pressure Pump (for Discharge) APDS Series

Pneumatic Pressure Pump (for Discharge) APDS Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of APDS-25SUS

  • Product Type
    Air Model
  • Discharge Quantity(l/min)
    70
  • Usable Liquid
    Solvent
  • Usable viscosity
    4000cP or Less
  • Pump Head(m)
    3
  • Mass(kg)
    8.5
  • Trusco Code
    410-0361
  • Operating Air Pressure(Mpa)
    0.1–1
  • Hose Length(m)
    2
  • Hose I.D.(mm)
    25
  • Body
    Stainless Steel (SUS304)
  • Material (Hose)
    Stainless Steel (SUS304)
  • Packing
    fluoropolymer, Perfluoroelastomer
  • Amount Of Content
    1 unit
Part Number
APDS-25SUS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 119,548.00

฿ 97,049.07

PUMPS FOR DRUM 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Air Model
  • Discharge Quantity(l/min)
    70
  • Usable Liquid
    Solvent
  • Usable viscosity
    4000cP or Less
  • Pump Head(m)
    3
  • Mass(kg)
    8.5
  • Trusco Code
    410-0361
  • Operating Air Pressure(Mpa)
    0.1–1
  • Hose Length(m)
    2
  • Hose I.D.(mm)
    25
  • Body
    Stainless Steel (SUS304)
  • Material (Hose)
    Stainless Steel (SUS304)
  • Packing
    fluoropolymer, Perfluoroelastomer
  • Amount Of Content
    1 unit

Product Description

[Features]
· A closed oil drum discharge type pump that lets low pressure (0.05 MPa) air into the drum to extrude the liquid.
· The discharge part (the side with the hose) can be affixed to the oil drum's larger opening (G2), and the pressurization part (the side with the regulator) to the smaller opening (G3/4).
· Able to discharge large volumes of high-viscosity liquids.
· An air-type pump, so can be used in explosion-proof environments.
[Applications]
· For dispensing solvents from oil drums.

Specifications of APDS-25SUS

  • Product Type
    Air Model
  • Discharge Quantity(l/min)
    70
  • Usable Liquid
    Solvent
  • Usable viscosity
    4000cP or Less
  • Pump Head(m)
    3
  • Mass(kg)
    8.5
  • Trusco Code
    410-0361
  • Operating Air Pressure(Mpa)
    0.1–1
  • Hose Length(m)
    2
  • Hose I.D.(mm)
    25
  • Body
    Stainless Steel (SUS304)
  • Material (Hose)
    Stainless Steel (SUS304)
  • Packing
    fluoropolymer, Perfluoroelastomer
  • Amount Of Content
    1 unit
Part Number
APDS-25SUS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 119,548.00

฿ 97,049.07

PUMPS FOR DRUM 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1