(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pneumatic Vacuum Pump (for Suction) APDQS Series

Pneumatic Vacuum Pump (for Suction) APDQS Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of APDQS-25SUS

  • Product Type
    Air Model
  • Discharge Quantity(l/min)
    68
  • Usable viscosity
    4000mPa・S
  • Pump Head(m)
    3
  • JAN Code
    4​5​2​3​6​0​6​1​1​5​2​1​4
  • Mass(kg)
    6.5
  • Trusco Code
    410-0352
  • Use
    General solution.
  • Operating Air Pressure(Mpa)
    0.4–0.6
  • Hose Length(m)
    2
  • Hose I.D.(mm)
    25
  • Material (Adapter)
    SUS
  • Body
    Stainless Steel (SUS304)
  • Material (Hose)
    Stainless Steel (SUS304)
  • Packing
    fluoropolymer, Perfluoroelastomer
  • Amount Of Content
    1 unit
Part Number
APDQS-25SUS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 89,521.00

฿ 77,211.86

PUMPS FOR DRUM 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Air Model
  • Discharge Quantity(l/min)
    68
  • Usable viscosity
    4000mPa・S
  • Pump Head(m)
    3
  • JAN Code
    4​5​2​3​6​0​6​1​1​5​2​1​4
  • Mass(kg)
    6.5
  • Trusco Code
    410-0352
  • Use
    General solution.
  • Operating Air Pressure(Mpa)
    0.4–0.6
  • Hose Length(m)
    2
  • Hose I.D.(mm)
    25
  • Material (Adapter)
    SUS
  • Body
    Stainless Steel (SUS304)
  • Material (Hose)
    Stainless Steel (SUS304)
  • Packing
    fluoropolymer, Perfluoroelastomer
  • Amount Of Content
    1 unit

Product Description

[Features]
· An oil drum pump exclusive for suctioning. Reduced-pressure air (0.4 to 0.6 MPa) is fed into the oil drum, and is then discharged through the ejector. This creates negative pressure in the drum, which creates the suction.
· The discharge part (the side with the hose) can be affixed to the oil drum's larger opening (G2), and the pressure reduction part (the side with the regulator) to the smaller opening (G3/4).
· An air-type pump, so can be used in explosion-proof environments.
[Applications]
· For collecting general solvents in oil drums.

Specifications of APDQS-25SUS

  • Product Type
    Air Model
  • Discharge Quantity(l/min)
    68
  • Usable viscosity
    4000mPa・S
  • Pump Head(m)
    3
  • JAN Code
    4​5​2​3​6​0​6​1​1​5​2​1​4
  • Mass(kg)
    6.5
  • Trusco Code
    410-0352
  • Use
    General solution.
  • Operating Air Pressure(Mpa)
    0.4–0.6
  • Hose Length(m)
    2
  • Hose I.D.(mm)
    25
  • Material (Adapter)
    SUS
  • Body
    Stainless Steel (SUS304)
  • Material (Hose)
    Stainless Steel (SUS304)
  • Packing
    fluoropolymer, Perfluoroelastomer
  • Amount Of Content
    1 unit
Part Number
APDQS-25SUS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 89,521.00

฿ 77,211.86

PUMPS FOR DRUM 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1