(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pneumatic Vacuum Pump (for Suction) APDQ Series

Pneumatic Vacuum Pump (for Suction) APDQ Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 25,500.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
APDQ-25 SALE
APDQ-25G SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Usable Liquid Mass
(kg)
Trusco Code Suction Volume
(l/min)
Hose I.D.
(mm)
Material (Hose) Amount Of Content

฿ 25,500.00

฿ 23,799.15

AIR PRESSURE & VACUUM PUMP 1 Piece(s) 14 Day(s) Oil 3.3 382-1200 80 32 PVC 1 unit

฿ 56,250.00

฿ 52,498.13

PUMPS FOR DRUM 1 Piece(s) 14 Day(s) Kerosene, light oil and gasoline 4.4 455-0307 50 25 Oil Resistant Rubber 1 unit

Basic Specifications

  • Product Type
    Air Model
  • Usable viscosity
    3000cP or Less
  • Pump Head(m)
    2
  • Operating Air Pressure(Mpa)
    0.4–0.6
  • Air Connection Port
    R3/8 (with Plug)
  • Hose Length(m)
    2
  • Body
    Aluminum
  • Packing
    Nitrile Rubber (NBR)
  • Compressor Capacity
    3 Horsepower or More
  • Product Specifications
    Dedicated for inhalation
  • Amount Of Content
    1 unit

Product Description

Uses air power to draw up liquid from within the oil drum.
[Features]
· As the pump uses air pressure instead of electricity to draw in and discharge liquids, it is safe to use it in explosion-proof environments. Faults are also rare.
· G and AS types come with grounding wires installed as standard, which protects against static electricity.
· No motor means fewer obstructions in the flow path. Liquids with foreign matter mixed in and high-viscosity liquids (up to 3,000 cP) are also supported.
· Liquids containing foreign matter can also be collected. Ideal for transferring volatile, flammable and other dangerous liquids.
· Discharge is powered by the reduced air pressure in the oil drum. The ejector creates negative pressure inside the drum, which draws in the liquid.
[Applications]
· Chemicals, general oils, cutting fluids used on manufacturing machinery, replacing oil in machinery.
· For collecting sludge from waste water treatment tanks, solvents from cleaning machines, waste liquid from paint booths, oil from vehicles, etc.

Part Number
APDQ-25 SALE
APDQ-25G SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Usable Liquid Mass
(kg)
Trusco Code Suction Volume
(l/min)
Hose I.D.
(mm)
Material (Hose) Amount Of Content

฿ 25,500.00

฿ 23,799.15

AIR PRESSURE & VACUUM PUMP 1 Piece(s) 14 Day(s) Oil 3.3 382-1200 80 32 PVC 1 unit

฿ 56,250.00

฿ 52,498.13

PUMPS FOR DRUM 1 Piece(s) 14 Day(s) Kerosene, light oil and gasoline 4.4 455-0307 50 25 Oil Resistant Rubber 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1