(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pneumatic Pump Drum Pump for Discharge

Pneumatic Pump Drum Pump for Discharge

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of APD-20ASN

  • Product Type
    Air Model
  • Discharge Quantity(l/min)
    30
  • Usable viscosity
    3000mPa・S
  • Pump Head(m)
    2
  • Mass(kg)
    4.9
  • Trusco Code
    455-0285
  • Features
    An air type pump for closed type drum cans. Compressed air can be used in explosion-proof areas. Made with aluminum and stainless steel. Includes a one-hand operation nozzle.
  • Use
    Liquid for measures that require high viscosity fluid and explosion-proofing.
  • Operating Air Pressure(Mpa)
    0.1–1
  • Specifications
    Hose: 20X2000 mm
  • Body
    Aluminum
  • Material (Hose)
    Stainless Steel (SUS304)
  • Packing
    fluoropolymer/Fluorine Rubber
  • Compressor Capacity
    At Discharge 1 Horsepower or More, At Suction 3 Horsepower or More
  • Product Specifications
    Dedicated for Discharge
  • Amount Of Content
    1 unit
Part Number
APD-20ASN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 53,625.00

฿ 50,048.21

PUMPS FOR DRUM 1 Piece(s) 20 Day(s) 1 unit

Basic Specifications

  • Product Type
    Air Model
  • Discharge Quantity(l/min)
    30
  • Usable viscosity
    3000mPa・S
  • Pump Head(m)
    2
  • Mass(kg)
    4.9
  • Trusco Code
    455-0285
  • Features
    An air type pump for closed type drum cans. Compressed air can be used in explosion-proof areas. Made with aluminum and stainless steel. Includes a one-hand operation nozzle.
  • Use
    Liquid for measures that require high viscosity fluid and explosion-proofing.
  • Operating Air Pressure(Mpa)
    0.1–1
  • Specifications
    Hose: 20X2000 mm
  • Body
    Aluminum
  • Material (Hose)
    Stainless Steel (SUS304)
  • Packing
    fluoropolymer/Fluorine Rubber
  • Compressor Capacity
    At Discharge 1 Horsepower or More, At Suction 3 Horsepower or More
  • Product Specifications
    Dedicated for Discharge
  • Amount Of Content
    1 unit

Product Description

[Features]
· An air pump for closed oil drums.
· Uses compressed air, which makes it suitable for use in explosion-proof environments.
· Made of aluminum and stainless steel.
· Includes a nozzle that can be used with one hand.
· Discharge is powered by the reduced air pressure in the oil drum. The ejector creates negative pressure inside the drum, which draws in the liquid.
· Ideal for transferring volatile, flammable and other dangerous liquids.
[Applications]
· For high-viscosity liquids or liquids that require explosion-proof measures.
· Solvents, chemicals, general oil.

Specifications of APD-20ASN

  • Product Type
    Air Model
  • Discharge Quantity(l/min)
    30
  • Usable viscosity
    3000mPa・S
  • Pump Head(m)
    2
  • Mass(kg)
    4.9
  • Trusco Code
    455-0285
  • Features
    An air type pump for closed type drum cans. Compressed air can be used in explosion-proof areas. Made with aluminum and stainless steel. Includes a one-hand operation nozzle.
  • Use
    Liquid for measures that require high viscosity fluid and explosion-proofing.
  • Operating Air Pressure(Mpa)
    0.1–1
  • Specifications
    Hose: 20X2000 mm
  • Body
    Aluminum
  • Material (Hose)
    Stainless Steel (SUS304)
  • Packing
    fluoropolymer/Fluorine Rubber
  • Compressor Capacity
    At Discharge 1 Horsepower or More, At Suction 3 Horsepower or More
  • Product Specifications
    Dedicated for Discharge
  • Amount Of Content
    1 unit
Part Number
APD-20ASN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 53,625.00

฿ 50,048.21

PUMPS FOR DRUM 1 Piece(s) 20 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1