(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pneumatic Pressure Pump APD Series

Pneumatic Pressure Pump APD Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of APD-20GN

  • Product Type
    Air Model
  • Discharge Quantity(l/min)
    50
  • Usable viscosity
    3000cP or Less
  • Pump Head(m)
    2
  • Mass(kg)
    5.3
  • Trusco Code
    353-8796
  • Operating Air Pressure(Mpa)
    0.1–1
  • Air Connection Port
    Rc1/4 (with Plug)
  • Hose Length(m)
    2
  • Hose I.D.(mm)
    20
  • Body
    Aluminum
  • Material (Hose)
    Oil Resistant Rubber
  • Packing
    Fluorine Rubber
  • Compressor Capacity
    1 Horsepower or More (0.75 kW)
  • Product Specifications
    Dedicated for Discharge
  • Amount Of Content
    1 unit
Part Number
APD-20GN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 44,250.00

฿ 41,298.53

PUMPS FOR DRUM 1 Piece(s) 14 Day(s) 1 unit

Basic Specifications

  • Product Type
    Air Model
  • Discharge Quantity(l/min)
    50
  • Usable viscosity
    3000cP or Less
  • Pump Head(m)
    2
  • Mass(kg)
    5.3
  • Trusco Code
    353-8796
  • Operating Air Pressure(Mpa)
    0.1–1
  • Air Connection Port
    Rc1/4 (with Plug)
  • Hose Length(m)
    2
  • Hose I.D.(mm)
    20
  • Body
    Aluminum
  • Material (Hose)
    Oil Resistant Rubber
  • Packing
    Fluorine Rubber
  • Compressor Capacity
    1 Horsepower or More (0.75 kW)
  • Product Specifications
    Dedicated for Discharge
  • Amount Of Content
    1 unit

Product Description

[Features]
· Discharge is powered by the reduced air pressure in the oil drum.
· Ideal for discharging liquids for which explosion-proof measures are required, or for high-viscosity liquids that can be difficult for electrical and air motor type pumps.
· A double safety valve mechanism.
[Applications]
· Oil (APD-20N, APD-25, APD-25N)
· Kerosene, diesel, gasoline (APD-20G, APD-20GN, APD-25G, APD-25GN)
· Solvents (APD-20AS, APD-25AS)
· Solvents, acids, alkalis (APD-20SUS)

Specifications of APD-20GN

  • Product Type
    Air Model
  • Discharge Quantity(l/min)
    50
  • Usable viscosity
    3000cP or Less
  • Pump Head(m)
    2
  • Mass(kg)
    5.3
  • Trusco Code
    353-8796
  • Operating Air Pressure(Mpa)
    0.1–1
  • Air Connection Port
    Rc1/4 (with Plug)
  • Hose Length(m)
    2
  • Hose I.D.(mm)
    20
  • Body
    Aluminum
  • Material (Hose)
    Oil Resistant Rubber
  • Packing
    Fluorine Rubber
  • Compressor Capacity
    1 Horsepower or More (0.75 kW)
  • Product Specifications
    Dedicated for Discharge
  • Amount Of Content
    1 unit
Part Number
APD-20GN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 44,250.00

฿ 41,298.53

PUMPS FOR DRUM 1 Piece(s) 14 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1