(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
5458 |
5458-T |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Details Model | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 20,965.00 ฿ 19,956.58 |
BARRICADES | 1 Pack(s) |
3 Pieces Per Package |
40 Day(s) | 3 pc set (with anti-fall wire 10 m) | 463-3334 | 8000 | 1 Set (Includes 3 Esukaru Bars and 10 m of Stabilizing Wire) | ||
฿ 7,046.00 |
BARRICADES | 1 Piece(s) | - | 40 Day(s) | Single Product (No Fall-prevention Wires) | 463-3342 | 2200 | 1 unit |
[Features]
· Mounting this flexible plastic pole on heavy machinery prevents operators from approaching rotating machinery too closely.
· 3 powerful magnets for easy mounting on heavy machinery.
· A reflective sheet has been applied to the head of the plastic post for increased visibility.
Part Number |
---|
5458 |
5458-T |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Details Model | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 20,965.00 ฿ 19,956.58 |
BARRICADES | 1 Pack(s) |
3 Pieces Per Package |
40 Day(s) | 3 pc set (with anti-fall wire 10 m) | 463-3334 | 8000 | 1 Set (Includes 3 Esukaru Bars and 10 m of Stabilizing Wire) | ||
฿ 7,046.00 |
BARRICADES | 1 Piece(s) | - | 40 Day(s) | Single Product (No Fall-prevention Wires) | 463-3342 | 2200 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?