- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of CS-1
-
- Product Type
- Barricade
-
- Color
- Green
-
- Width x Depth x Height(mm)
- 640×57×800
-
- Material (Main Body)
- Polypropylene (PP)
-
- Trusco Code
- 354-4231
-
- Mass(g)
- 1900
-
- Feature 1
- Resin single tube barricade.
-
- Feature 2
- The clamps are made of steel and can be used on pipes with diameters of 48.6 mm and 42.7 mm.
-
- Feature 3
- The main body is lightweight, so tidying up is a snap.
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,135.48
|
BARRICADES
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Barricade
-
- Color
- Green
-
- Width x Depth x Height(mm)
- 640×57×800
-
- Material (Main Body)
- Polypropylene (PP)
-
- Trusco Code
- 354-4231
-
- Mass(g)
- 1900
-
- Feature 1
- Resin single tube barricade.
-
- Feature 2
- The clamps are made of steel and can be used on pipes with diameters of 48.6 mm and 42.7 mm.
-
- Feature 3
- The main body is lightweight, so tidying up is a snap.
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· Plastic pipe barricade. Steel clamps for pipes of 48.6 and 42.7 mm diameter.
· Light body for easy packing up.
[Applications]
· Marking car parks and sites, as well as on construction sites
Specifications of CS-1
-
- Product Type
- Barricade
-
- Color
- Green
-
- Width x Depth x Height(mm)
- 640×57×800
-
- Material (Main Body)
- Polypropylene (PP)
-
- Trusco Code
- 354-4231
-
- Mass(g)
- 1900
-
- Feature 1
- Resin single tube barricade.
-
- Feature 2
- The clamps are made of steel and can be used on pipes with diameters of 48.6 mm and 42.7 mm.
-
- Feature 3
- The main body is lightweight, so tidying up is a snap.
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,135.48
|
BARRICADES
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?