(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Fence Weight

Plastic Fence Weight

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 805209-01

  • Product Type
    Fence for Construction Work
  • Material (Main Body)
    Polyethylene (PE)
  • Name of Product
    Weight
  • Material Details
    PE + Concrete
  • Width x Depth x Height(mm)
    302×254×132
  • Trusco Code
    459-3596
  • Mass(g)
    16000
  • Amount Of Content
    1 pc.
Part Number
805209-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,751.12

FENCES FOR CONSTRUCTION 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Fence for Construction Work
  • Material (Main Body)
    Polyethylene (PE)
  • Name of Product
    Weight
  • Material Details
    PE + Concrete
  • Width x Depth x Height(mm)
    302×254×132
  • Trusco Code
    459-3596
  • Mass(g)
    16000
  • Amount Of Content
    1 pc.

Product Description

A plastic fence weight that stably fixes the construction fence.
[Features]
·Materials: PE + concrete
・ It can be used for all types of concrete plastic fences
[Applications]
・ Weight for fixing the fence

Specifications of 805209-01

  • Product Type
    Fence for Construction Work
  • Material (Main Body)
    Polyethylene (PE)
  • Name of Product
    Weight
  • Material Details
    PE + Concrete
  • Width x Depth x Height(mm)
    302×254×132
  • Trusco Code
    459-3596
  • Mass(g)
    16000
  • Amount Of Content
    1 pc.
Part Number
805209-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,751.12

FENCES FOR CONSTRUCTION 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1