(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Streamlined Type LED Rotating Light

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SKM-PHL-B

  • Color
    Blue
  • Rated Voltage
    12/24V
  • Width(mm)
    130
  • Length(mm)
    189
  • Height(mm)
    147
  • Power Source Type
    Vehicle Cigarette Lighter
  • Trusco Code
    421-4498
  • Features
    12 V/24 V dual-use type. Mainly for use in automobiles via the cigarette lighter socket.
  • Use
    For Automobile Use
  • Material: Tube
    Polycarbonate
  • Mass(g)
    850
  • Amount Of Content
    1 unit
Part Number
SKM-PHL-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 4,376.72

SIGNAL LIGHTS 1 Piece(s) 10 Day(s) Blue 421-4498 1 unit

Basic Specifications

  • Rated Voltage
    12/24V
  • Width(mm)
    130
  • Length(mm)
    189
  • Height(mm)
    147
  • Power Source Type
    Vehicle Cigarette Lighter
  • Features
    12 V/24 V dual-use type. Mainly for use in automobiles via the cigarette lighter socket.
  • Use
    For Automobile Use
  • Material: Tube
    Polycarbonate
  • Mass(g)
    850
  • Amount Of Content
    1 unit

Product Description

[Features]
·12 V24V dual use type.
·It is mainly used on top of automobiles.
·The power supply uses the car's cigarette lighter.
[Applications]
·For in-vehicle use.

Specifications of SKM-PHL-B

  • Color
    Blue
  • Rated Voltage
    12/24V
  • Width(mm)
    130
  • Length(mm)
    189
  • Height(mm)
    147
  • Power Source Type
    Vehicle Cigarette Lighter
  • Trusco Code
    421-4498
  • Features
    12 V/24 V dual-use type. Mainly for use in automobiles via the cigarette lighter socket.
  • Use
    For Automobile Use
  • Material: Tube
    Polycarbonate
  • Mass(g)
    850
  • Amount Of Content
    1 unit
Part Number
SKM-PHL-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 4,376.72

SIGNAL LIGHTS 1 Piece(s) 10 Day(s) Blue 421-4498 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1