- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of LED-DF
-
- Power Supply
- AA Nickel Batteries x 4 (Sold Separately)
-
- Color
- Red
-
- Time of continuous use
- 60
-
- Width(mm)
- 522
-
- Height(mm)
- 483
-
- Trusco Code
- 375-9679
-
- Features
- Stand section can rotate 90°, making it convenient for storage and carrying.
-
- Use
- For When There Is an Emergency, Such as a Car Breakdown or Accident
-
- Specifications 1
- LED 21 pcs used
-
- Specifications 2
- Drip-proof structure
-
- Material: Body, Battery Case
- ABS Resin
-
- Material: Reflective
- Acrylic
-
- Material: Leg Part
- Steel
-
- Mass(g)
- 1800
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 11,298.00
|
SIGNAL LIGHTS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Basic Specifications
-
- Power Supply
- AA Nickel Batteries x 4 (Sold Separately)
-
- Color
- Red
-
- Time of continuous use
- 60
-
- Width(mm)
- 522
-
- Height(mm)
- 483
-
- Trusco Code
- 375-9679
-
- Features
- Stand section can rotate 90°, making it convenient for storage and carrying.
-
- Use
- For When There Is an Emergency, Such as a Car Breakdown or Accident
-
- Specifications 1
- LED 21 pcs used
-
- Specifications 2
- Drip-proof structure
-
- Material: Body, Battery Case
- ABS Resin
-
- Material: Reflective
- Acrylic
-
- Material: Leg Part
- Steel
-
- Mass(g)
- 1800
-
- Amount Of Content
- 1 unit
Product Description
[Features]
·The stand rotates 90 degrees, making it convenient for storage and transportation.
[Applications]
·In emergencies such as car breakdowns and accidents.
Specifications of LED-DF
-
- Power Supply
- AA Nickel Batteries x 4 (Sold Separately)
-
- Color
- Red
-
- Time of continuous use
- 60
-
- Width(mm)
- 522
-
- Height(mm)
- 483
-
- Trusco Code
- 375-9679
-
- Features
- Stand section can rotate 90°, making it convenient for storage and carrying.
-
- Use
- For When There Is an Emergency, Such as a Car Breakdown or Accident
-
- Specifications 1
- LED 21 pcs used
-
- Specifications 2
- Drip-proof structure
-
- Material: Body, Battery Case
- ABS Resin
-
- Material: Reflective
- Acrylic
-
- Material: Leg Part
- Steel
-
- Mass(g)
- 1800
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 11,298.00
|
SIGNAL LIGHTS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●The stand part rotates to 90° so it is convenient for storage and carrying.Usage
●In case of emergency such as car breakdown or accident.Specification
●W x H(mm):522 x 483
●SPQ(piece):1
●Power Supply: AA Alkaline Dry Battery x 4(sold separately)
●Continuous Blinking Duration: Approx. 60 Hours
●21 LEDs Used
●Drip Proof StructureMaterials
●Main Body/Battery Case Part: ABS Resin
●Reflector: Acrylic
●Leg: Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?