- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of KC-100
-
- Power Supply
- Single-Phase 100 V
-
- Color
- Red
-
- Length(m)
- 10
-
- Trusco Code
- 328-2040
-
- Features
- 24 high luminosity LED are used to alternately flash 12 at a time. A maximum of approx. 50 can be connected with an connector. 100 V single phase power source.
-
- Use
- For Nighttime Construction Sites
-
- Tube
- Polyvinyl Chloride (PVC)
-
- Mass(g)
- 1800
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,556.00
|
SIGNAL LIGHTS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Power Supply
- Single-Phase 100 V
-
- Color
- Red
-
- Length(m)
- 10
-
- Trusco Code
- 328-2040
-
- Features
- 24 high luminosity LED are used to alternately flash 12 at a time. A maximum of approx. 50 can be connected with an connector. 100 V single phase power source.
-
- Use
- For Nighttime Construction Sites
-
- Tube
- Polyvinyl Chloride (PVC)
-
- Mass(g)
- 1800
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
・ It uses 24 high-luminance LEDs and blinks 12 by 12 alternately.
・ Up to approx. 50 can be added and connected.
·The power supply is single-phase 100 V.
[Applications]
・ For construction sites at night.
Specifications of KC-100
-
- Power Supply
- Single-Phase 100 V
-
- Color
- Red
-
- Length(m)
- 10
-
- Trusco Code
- 328-2040
-
- Features
- 24 high luminosity LED are used to alternately flash 12 at a time. A maximum of approx. 50 can be connected with an connector. 100 V single phase power source.
-
- Use
- For Nighttime Construction Sites
-
- Tube
- Polyvinyl Chloride (PVC)
-
- Mass(g)
- 1800
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,556.00
|
SIGNAL LIGHTS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Use 24 high-brightness LEDs and blink alternately every 12 pieces.
●Max of approx. 50 pieces can be additionally connected.Usage
●To the construction site at night.Specification
●Length(m):10
●SPQ(piece):10
●Power Supply: Single Phase 100VMaterials
●Tube: Polyvinyl Chloride(PVC)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?