(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Guard

Safety Guard

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of WSG-90

  • Product Type
    Corner Type Cushion
  • Width × Length (mm)
    355×900
  • Color
    Yellow / Black
  • Mounting Method
    Other
  • Material
    Plywood
  • Thickness (mm)
    12
  • Accessory
    None
  • Trusco Code
    412-7811
  • Features
    Prevents accidents with its zebra (tiger stripes) patterns when mounted onto a column/wall. Uses 12 mm veneer board, ideal for protection of merchandise when a collision occurs.
  • Use
    Protection of products. Protection of pillars and walls.
  • Mass(g)
    5000
  • Amount Of Content
    1 unit
Part Number
WSG-90
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,166.60

CUSHIONS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Type
    Corner Type Cushion
  • Width × Length (mm)
    355×900
  • Color
    Yellow / Black
  • Mounting Method
    Other
  • Material
    Plywood
  • Thickness (mm)
    12
  • Accessory
    None
  • Trusco Code
    412-7811
  • Features
    Prevents accidents with its zebra (tiger stripes) patterns when mounted onto a column/wall. Uses 12 mm veneer board, ideal for protection of merchandise when a collision occurs.
  • Use
    Protection of products. Protection of pillars and walls.
  • Mass(g)
    5000
  • Amount Of Content
    1 unit

Product Description

[Features]
· Install on pillars and walls, using the stripes to prevent accidents.
· Made of 12 mm ply, suitable for protecting products on impact.
[Applications]
· Product protection.
· Protection for pillars and walls.
· Applicable users: Warehouses and factories.

Specifications of WSG-90

  • Product Type
    Corner Type Cushion
  • Width × Length (mm)
    355×900
  • Color
    Yellow / Black
  • Mounting Method
    Other
  • Material
    Plywood
  • Thickness (mm)
    12
  • Accessory
    None
  • Trusco Code
    412-7811
  • Features
    Prevents accidents with its zebra (tiger stripes) patterns when mounted onto a column/wall. Uses 12 mm veneer board, ideal for protection of merchandise when a collision occurs.
  • Use
    Protection of products. Protection of pillars and walls.
  • Mass(g)
    5000
  • Amount Of Content
    1 unit
Part Number
WSG-90
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,166.60

CUSHIONS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1