(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Cushion (Round)

Safety Cushion (Round)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 533.70 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TAC-35Y
TAC-36LG
TAC-81Y
TAC-82Y
TAC-83Y
TAC-84Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Thickness (mm) Internal Diameter
(mm)
Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 739.64

CUSHIONS 1 Piece(s) Same day Yellow 10 40 60 4989999242768 437-7150 120 1 pc.

฿ 713.81

CUSHIONS 1 Piece(s) Same day Light Gray 10 40 60 4989999242775 437-7168 120 1 pc.

฿ 534.48

CUSHIONS 1 Piece(s) Same day Yellow 5 27 37 4989999035452 374-7697 115 1 pc.

฿ 533.70

CUSHIONS 1 Piece(s) 1 Day(s) Yellow 6 17 29 4989999035469 374-7701 110 1 pc.

฿ 562.14

CUSHIONS 1 Piece(s) Same day Yellow 3 13 19 4989999242744 437-7133 75 1 pc.

฿ 534.97

CUSHIONS 1 Piece(s) Same day Yellow 9 16 34 4989999242751 437-7141 135 1 pc.

Basic Specifications

  • Product Type
    Other Cushions
  • Mounting Method
    Pasting Type
  • Material
    Nitrile Rubber (NBR)
  • Accessory
    NA
  • Length(mm)
    900
  • Features
    Impact absorber material with excellent cushioning unlikely to tear.
  • Application
    For protection and shock resistance of round columns and pipes..
  • Specifications
    Pasting Type (double-sided tape sold separately)
  • Amount Of Content
    1 pc.

Product Description

Impact-absorbing material with excellent cushioning properties.
[Features]
· Absorbs the impact of collision with elasticity as soft as human skin.
· Nitrile rubber material featuring outstanding oil resistance.
[Applications]
· As a cushion installed in round shapes like pipes.

Part Number
TAC-35Y
TAC-36LG
TAC-81Y
TAC-82Y
TAC-83Y
TAC-84Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Thickness (mm) Internal Diameter
(mm)
Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 739.64

CUSHIONS 1 Piece(s) Same day Yellow 10 40 60 4989999242768 437-7150 120 1 pc.

฿ 713.81

CUSHIONS 1 Piece(s) Same day Light Gray 10 40 60 4989999242775 437-7168 120 1 pc.

฿ 534.48

CUSHIONS 1 Piece(s) Same day Yellow 5 27 37 4989999035452 374-7697 115 1 pc.

฿ 533.70

CUSHIONS 1 Piece(s) 1 Day(s) Yellow 6 17 29 4989999035469 374-7701 110 1 pc.

฿ 562.14

CUSHIONS 1 Piece(s) Same day Yellow 3 13 19 4989999242744 437-7133 75 1 pc.

฿ 534.97

CUSHIONS 1 Piece(s) Same day Yellow 9 16 34 4989999242751 437-7141 135 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1