EVA Resin Bellows Mat

Brand :
TRUSCO

Caution

    Product Description

    Bellows mat with excellent cushioning properties.
    [Features]
    · A soft impact absorbing material that supports complex shapes.
    · It can be used widely for H-beam steel, cylinders and flat walls.
    · Made of EVA resin.
    [Applications]
    · Ideal as a collision countermeasure for H-beam steel, cylinders and pillars with complex shapes.

    Features

    ●Soft shock absorbing material that can correspond to complex shape. Can be widely used for H steel and circular column up to flat wall.

    Specification

    ●W x L(mm x m):600 x 0.9
    ●Thickness(mm):9
    ●SPQ(sheet):20
    ●Mounting Method: Paste Type(double sided tape sold separately)

    Materials

    ●EVA Resin
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat