(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trim 75/100 Series

Trim 75/100 Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 370.86 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
75-08-B-5T-L1
75-08-B-5T-L5
75-16-B-5T-L1
75-16-B-5T-L5
75-24-B-5T-L1
75-24-B-5T-L5
75-32-B-5T-L1
75-32-B-5T-L5
100-16-B-5T-L1
100-16-B-5T-L5
100-32-B-5T-L1
100-32-B-5T-L5
100-48-B-5T-L1
100-48-B-5T-L5
100-64-B-5T-L1
100-64-B-5T-L5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
A
(mm)
B
(mm)
C
(mm)
t
(mm)
r
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 371.00

CUSHIONS 1 Piece(s) Same day 1000 6.6 11.3 2.3 0.8 3.3 421-0468 57.7 1 pc.

฿ 1,757.46

CUSHIONS 1 Piece(s) 12 Day(s) 5000 6.6 11.3 2.3 0.8 3.3 421-0476 288.5 1 pc.

฿ 370.86

CUSHIONS 1 Piece(s) 10 Day(s) 1000 7.4 11.1 2.3 1.6 3.7 421-0484 58.7 1 pc.

฿ 1,782.00

CUSHIONS 1 Piece(s) 10 Day(s) 5000 7.4 11.1 2.3 1.6 3.7 421-0492 293.5 1 pc.

฿ 370.86

CUSHIONS 1 Piece(s) 12 Day(s) 1000 8.2 11.0 2.3 2.4 4.1 421-0506 58.0 1 pc.

฿ 1,782.00

CUSHIONS 1 Piece(s) 10 Day(s) 5000 8.2 11.0 2.3 2.4 4.1 421-0514 290.0 1 pc.

฿ 371.00

CUSHIONS 1 Piece(s) 12 Day(s) 1000 9.0 10.6 2.3 3.2 4.5 421-0522 59.0 1 pc.

฿ 1,782.00

CUSHIONS 1 Piece(s) 10 Day(s) 5000 9.0 10.6 2.3 3.2 4.5 421-0531 295.0 1 pc.

฿ 422.56

CUSHIONS 1 Piece(s) 10 Day(s) 1000 6.0 14.5 2.2 1.6 3.0 421-0069 82 1 pc.

฿ 2,012.22

CUSHIONS 1 Piece(s) 10 Day(s) 5000 6.0 14.5 2.2 1.6 3.0 421-0077 410 1 pc.

฿ 422.56

CUSHIONS 1 Piece(s) 10 Day(s) 1000 7.6 14.0 2.2 3.2 3.8 421-0085 82 1 pc.

฿ 2,093.00

CUSHIONS 1 Piece(s) 10 Day(s) 5000 7.6 14.0 2.2 3.2 3.8 421-0093 410 1 pc.

฿ 422.84

CUSHIONS 1 Piece(s) 12 Day(s) 1000 9.2 13.3 2.2 4.8 3.6 421-0107 84 1 pc.

฿ 2,093.00

CUSHIONS 1 Piece(s) 12 Day(s) 5000 9.2 13.3 2.2 4.8 3.6 421-0115 420 1 pc.

฿ 422.56

CUSHIONS 1 Piece(s) 12 Day(s) 1000 10.8 12.7 2.2 6.4 3.6 421-0123 82 1 pc.

฿ 2,093.00

CUSHIONS 1 Piece(s) 12 Day(s) 5000 10.8 12.7 2.2 6.4 3.6 421-0131 410 1 pc.

Basic Specifications

  • Product Type
    Other Cushions
  • Mounting Method
    Plug-In Type
  • Material
    Thermoplastic Elastomer (TPE)
  • Accessory
    NA
  • Features
    It protects the edge and provides an aesthetic appearance. It can be mounted without using an adhesive.
  • Application
    For the protection of edges.
  • Material Details
    Thermoplastic Elastomer (TPE)/ core metal: aluminum
  • Amount Of Content
    1 pc.

Product Description

It protects the edge and provides an aesthetic appearance. Can be mounted without using an adhesive. For the protection of edges.

Part Number
75-08-B-5T-L1
75-08-B-5T-L5
75-16-B-5T-L1
75-16-B-5T-L5
75-24-B-5T-L1
75-24-B-5T-L5
75-32-B-5T-L1
75-32-B-5T-L5
100-16-B-5T-L1
100-16-B-5T-L5
100-32-B-5T-L1
100-32-B-5T-L5
100-48-B-5T-L1
100-48-B-5T-L5
100-64-B-5T-L1
100-64-B-5T-L5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
A
(mm)
B
(mm)
C
(mm)
t
(mm)
r
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 371.00

CUSHIONS 1 Piece(s) Same day 1000 6.6 11.3 2.3 0.8 3.3 421-0468 57.7 1 pc.

฿ 1,757.46

CUSHIONS 1 Piece(s) 12 Day(s) 5000 6.6 11.3 2.3 0.8 3.3 421-0476 288.5 1 pc.

฿ 370.86

CUSHIONS 1 Piece(s) 10 Day(s) 1000 7.4 11.1 2.3 1.6 3.7 421-0484 58.7 1 pc.

฿ 1,782.00

CUSHIONS 1 Piece(s) 10 Day(s) 5000 7.4 11.1 2.3 1.6 3.7 421-0492 293.5 1 pc.

฿ 370.86

CUSHIONS 1 Piece(s) 12 Day(s) 1000 8.2 11.0 2.3 2.4 4.1 421-0506 58.0 1 pc.

฿ 1,782.00

CUSHIONS 1 Piece(s) 10 Day(s) 5000 8.2 11.0 2.3 2.4 4.1 421-0514 290.0 1 pc.

฿ 371.00

CUSHIONS 1 Piece(s) 12 Day(s) 1000 9.0 10.6 2.3 3.2 4.5 421-0522 59.0 1 pc.

฿ 1,782.00

CUSHIONS 1 Piece(s) 10 Day(s) 5000 9.0 10.6 2.3 3.2 4.5 421-0531 295.0 1 pc.

฿ 422.56

CUSHIONS 1 Piece(s) 10 Day(s) 1000 6.0 14.5 2.2 1.6 3.0 421-0069 82 1 pc.

฿ 2,012.22

CUSHIONS 1 Piece(s) 10 Day(s) 5000 6.0 14.5 2.2 1.6 3.0 421-0077 410 1 pc.

฿ 422.56

CUSHIONS 1 Piece(s) 10 Day(s) 1000 7.6 14.0 2.2 3.2 3.8 421-0085 82 1 pc.

฿ 2,093.00

CUSHIONS 1 Piece(s) 10 Day(s) 5000 7.6 14.0 2.2 3.2 3.8 421-0093 410 1 pc.

฿ 422.84

CUSHIONS 1 Piece(s) 12 Day(s) 1000 9.2 13.3 2.2 4.8 3.6 421-0107 84 1 pc.

฿ 2,093.00

CUSHIONS 1 Piece(s) 12 Day(s) 5000 9.2 13.3 2.2 4.8 3.6 421-0115 420 1 pc.

฿ 422.56

CUSHIONS 1 Piece(s) 12 Day(s) 1000 10.8 12.7 2.2 6.4 3.6 421-0123 82 1 pc.

฿ 2,093.00

CUSHIONS 1 Piece(s) 12 Day(s) 5000 10.8 12.7 2.2 6.4 3.6 421-0131 410 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1