- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Frame Covering Material UFO-Large
Specifications of YH021
-
- Product Type
- Other Cushions
-
- Width × Length (mm)
- 200~240×2000
-
- Color
- Orange
-
- Mounting Method
- Winding Type
-
- Material
- Polyethylene (PE)
-
- Thickness (mm)
- 10
-
- Accessory
- None
-
- Trusco Code
- 355-4678
-
- Features
- Soft foam polyethylene can safely cure various parts. Resilient and can be used repeatedly. Can be easily cut with a cutter. One-touch construction means that it is unnecessary to stop the tape, and can be used easily.
-
- Use
- For a hazardous spot such as column, single pipe, etc.
-
- Mass(g)
- 380
-
- Amount Of Content
- 1 Bag (2 pcs.)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,323.23
|
CUSHIONS
|
1 Pack(s)
|
2 Pieces Per Package
|
|
12 Day(s)
|
1 Bag (2 pcs.) |
Basic Specifications
-
- Product Type
- Other Cushions
-
- Width × Length (mm)
- 200~240×2000
-
- Color
- Orange
-
- Mounting Method
- Winding Type
-
- Material
- Polyethylene (PE)
-
- Thickness (mm)
- 10
-
- Accessory
- None
-
- Trusco Code
- 355-4678
-
- Features
- Soft foam polyethylene can safely cure various parts. Resilient and can be used repeatedly. Can be easily cut with a cutter. One-touch construction means that it is unnecessary to stop the tape, and can be used easily.
-
- Use
- For a hazardous spot such as column, single pipe, etc.
-
- Mass(g)
- 380
-
- Amount Of Content
- 1 Bag (2 pcs.)
Product Description
[Features]
· Soft foam polyethylene covers a variety of locations safely.
· Resilient, so it can be used repeatedly. Cuts easily with a cutter.
· Single-action installation for easy use, with no taping required.
[Applications]
· Use in dangerous locations such as tubes and pillars.
Specifications of YH021
-
- Product Type
- Other Cushions
-
- Width × Length (mm)
- 200~240×2000
-
- Color
- Orange
-
- Mounting Method
- Winding Type
-
- Material
- Polyethylene (PE)
-
- Thickness (mm)
- 10
-
- Accessory
- None
-
- Trusco Code
- 355-4678
-
- Features
- Soft foam polyethylene can safely cure various parts. Resilient and can be used repeatedly. Can be easily cut with a cutter. One-touch construction means that it is unnecessary to stop the tape, and can be used easily.
-
- Use
- For a hazardous spot such as column, single pipe, etc.
-
- Mass(g)
- 380
-
- Amount Of Content
- 1 Bag (2 pcs.)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,323.23
|
CUSHIONS
|
1 Pack(s)
|
2 Pieces Per Package
|
|
12 Day(s)
|
1 Bag (2 pcs.) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?