(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Corner Cushion 275X2000

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CC003

  • Product Type
    Corner Type Cushion
  • Width × Length (mm)
    275×2000
  • Color
    Blue / White
  • Mounting Method
    Pasting Type
  • Material
    Polyvinyl Chloride (PVC) + Polyethylene Foam
  • Thickness (mm)
    6
  • Accessory
    None
  • Trusco Code
    362-0042
  • Specifications
    With Adhesive Material
  • Mass(g)
    430
  • Amount Of Content
    1 pc.
Part Number
CC003
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 821.03

CUSHIONS 1 Piece(s) 10 Day(s) Blue / White 362-0042 1 pc.

Basic Specifications

Product Description

[Features]
· Reflective tape is used on the striped sections, helping to prevent hazards, even at night.
[Applications]
· Car parks or dangerous corners.

Specifications of CC003

  • Product Type
    Corner Type Cushion
  • Width × Length (mm)
    275×2000
  • Color
    Blue / White
  • Mounting Method
    Pasting Type
  • Material
    Polyvinyl Chloride (PVC) + Polyethylene Foam
  • Thickness (mm)
    6
  • Accessory
    None
  • Trusco Code
    362-0042
  • Specifications
    With Adhesive Material
  • Mass(g)
    430
  • Amount Of Content
    1 pc.
Part Number
CC003
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 821.03

CUSHIONS 1 Piece(s) 10 Day(s) Blue / White 362-0042 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1