(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tora-Roll Yellow/Black All-Surface Adhesive Type

Tora-Roll Yellow/Black All-Surface Adhesive Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TR-200-10-5T

  • Product Type
    Other Cushions
  • Width × Length (mm)
    200×10000
  • Color
    Yellow / Black
  • Mounting Method
    Pasting Type
  • Material
    Other
  • Thickness (mm)
    5
  • Accessory
    None
  • Other Material
    Base Material: Polypropylene, Foamed Polyethylene, Polyethylene Film; Adhesive: Acrylic
  • Trusco Code
    377-7529
  • Features
    The danger marking + protection cushion is effective. Can be freely cut as per required length.
  • Use
    For danger displays and for protection at manufacturing plants, warehouses and construction sites.
  • Specifications
    With release paper
  • Mass(g)
    580
  • Amount Of Content
    1 Roll
Part Number
TR-200-10-5T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,690.00

CUSHIONS 1 Piece(s) 1 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Other Cushions
  • Width × Length (mm)
    200×10000
  • Color
    Yellow / Black
  • Mounting Method
    Pasting Type
  • Material
    Other
  • Thickness (mm)
    5
  • Accessory
    None
  • Other Material
    Base Material: Polypropylene, Foamed Polyethylene, Polyethylene Film; Adhesive: Acrylic
  • Trusco Code
    377-7529
  • Features
    The danger marking + protection cushion is effective. Can be freely cut as per required length.
  • Use
    For danger displays and for protection at manufacturing plants, warehouses and construction sites.
  • Specifications
    With release paper
  • Mass(g)
    580
  • Amount Of Content
    1 Roll

Product Description

Safety cushioning made from striped printed sheets applied to polyethylene foam.
[Features]
· Marks danger while protecting people, buildings and equipment.
· Cut to the required length as necessary.
· Simply apply to create a black and yellow danger marking and absorb impact.
· Adhesive across the entire surface, so it can be applied anywhere.
[Applications]
· Suitable for danger markings, protection and prevention against vehicle scratches in factories, warehouses and car parks, etc.

Specifications of TR-200-10-5T

  • Product Type
    Other Cushions
  • Width × Length (mm)
    200×10000
  • Color
    Yellow / Black
  • Mounting Method
    Pasting Type
  • Material
    Other
  • Thickness (mm)
    5
  • Accessory
    None
  • Other Material
    Base Material: Polypropylene, Foamed Polyethylene, Polyethylene Film; Adhesive: Acrylic
  • Trusco Code
    377-7529
  • Features
    The danger marking + protection cushion is effective. Can be freely cut as per required length.
  • Use
    For danger displays and for protection at manufacturing plants, warehouses and construction sites.
  • Specifications
    With release paper
  • Mass(g)
    580
  • Amount Of Content
    1 Roll
Part Number
TR-200-10-5T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,690.00

CUSHIONS 1 Piece(s) 1 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1