(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NEW Striped Cushion Green/White

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 238.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TGW100-1
TGW100-2
TGW200-1
TGW200-2
TGW-100-1-8T
TGW-100-2-8T
TGW-200-1-8T
TGW-200-2-8T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width × Length (mm) Thickness (mm) Trusco Code Mass
(g)
Amount Of Content

฿ 238.00

CUSHIONS 1 Piece(s) 10 Day(s) 100×1000 5 363-1851 60 1 pc.

฿ 477.00

CUSHIONS 1 Piece(s) 10 Day(s) 100×2000 5 363-1869 120 1 pc.

฿ 477.00

CUSHIONS 1 Piece(s) 10 Day(s) 200×1000 5 363-1877 120 1 pc.

฿ 954.00

CUSHIONS 1 Piece(s) 10 Day(s) 200×2000 5 363-1885 240 1 pc.

฿ 334.00

CUSHIONS 1 Piece(s) 19 Day(s) 100×1000 8 374-9363 96 1 pc.

฿ 673.00

CUSHIONS 1 Piece(s) 40 Day(s) 100×2000 8 374-9371 192 1 pc.

฿ 673.00

CUSHIONS 1 Piece(s) 10 Day(s) 200×1000 8 374-9380 192 1 pc.

฿ 1,344.00

CUSHIONS 1 Piece(s) 10 Day(s) 200×2000 8 374-9398 384 1 pc.

Basic Specifications

  • Product Type
    Other Cushions
  • Color
    Green / White
  • Mounting Method
    Pasting Type
  • Material
    Other
  • Accessory
    None
  • Other Material
    Base Material: Polyethylene Film, Urethane Foam; Adhesive: Acrylic
  • Features
    The danger marking function and protection cushion is effective. Can be cut using a cutter.
  • Use
    For hazard indication and prevention of scratches on cars. For risk prevention at construction sites or factories.
  • Specifications
    With release paper
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Has both danger marking and protective cushioning properties.
· Can be cut with a cutter.
[Applications]
· Danger indicators in parking areas and prevention of vehicle scratches.
· Prevention of danger on construction sites and factories.

Part Number
TGW100-1
TGW100-2
TGW200-1
TGW200-2
TGW-100-1-8T
TGW-100-2-8T
TGW-200-1-8T
TGW-200-2-8T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width × Length (mm) Thickness (mm) Trusco Code Mass
(g)
Amount Of Content

฿ 238.00

CUSHIONS 1 Piece(s) 10 Day(s) 100×1000 5 363-1851 60 1 pc.

฿ 477.00

CUSHIONS 1 Piece(s) 10 Day(s) 100×2000 5 363-1869 120 1 pc.

฿ 477.00

CUSHIONS 1 Piece(s) 10 Day(s) 200×1000 5 363-1877 120 1 pc.

฿ 954.00

CUSHIONS 1 Piece(s) 10 Day(s) 200×2000 5 363-1885 240 1 pc.

฿ 334.00

CUSHIONS 1 Piece(s) 19 Day(s) 100×1000 8 374-9363 96 1 pc.

฿ 673.00

CUSHIONS 1 Piece(s) 40 Day(s) 100×2000 8 374-9371 192 1 pc.

฿ 673.00

CUSHIONS 1 Piece(s) 10 Day(s) 200×1000 8 374-9380 192 1 pc.

฿ 1,344.00

CUSHIONS 1 Piece(s) 10 Day(s) 200×2000 8 374-9398 384 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1