(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Security Cushion L-Shaped Model (Phosphorescence Type) (AT01)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AT01
AT02
AT03
AT04
AT05
AT06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length (mm) Thickness (mm) Length x Width x Height (mm) Details Model Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 694.29

CUSHIONS 1 Piece(s) 1 Day(s) 24×900 6 - L-Shaped - 417-4224 220 1 pc.

฿ 584.29

CUSHIONS 1 Piece(s) 1 Day(s) 18×900 4 - L-Shaped - 417-4232 100 1 pc.

฿ 477.14

CUSHIONS 1 Piece(s) 1 Day(s) 24×400 6 - L-Shaped - 417-4241 95 1 pc.

฿ 438.57

CUSHIONS 1 Piece(s) 1 Day(s) 18×400 4 - L-Shaped - 417-4259 45 1 pc.

฿ 127.14

CUSHIONS 1 Piece(s) 12 Day(s) - 6 50×50×22 Corner Type 24 417-4267 22 1 pc.

฿ 104.00

CUSHIONS 1 Piece(s) 1 Day(s) - 4 37×37×15 Corner Type 18 417-4275 8 1 pc.

Basic Specifications

Product Description

Safety measures against collisions when it's bright, and a cushion that alerts you to the presence of corners when it gets dark.
[Features]
·Estimated light emission time is about 3 hours with 30 minutes indoor irradiation time of fluorescent lamps.
・ It has excellent elasticity and abrasion resistance.
[Applications]
·Collision countermeasures, guide lights when lights are off.

Part Number
AT01
AT02
AT03
AT04
AT05
AT06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length (mm) Thickness (mm) Length x Width x Height (mm) Details Model Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 694.29

CUSHIONS 1 Piece(s) 1 Day(s) 24×900 6 - L-Shaped - 417-4224 220 1 pc.

฿ 584.29

CUSHIONS 1 Piece(s) 1 Day(s) 18×900 4 - L-Shaped - 417-4232 100 1 pc.

฿ 477.14

CUSHIONS 1 Piece(s) 1 Day(s) 24×400 6 - L-Shaped - 417-4241 95 1 pc.

฿ 438.57

CUSHIONS 1 Piece(s) 1 Day(s) 18×400 4 - L-Shaped - 417-4259 45 1 pc.

฿ 127.14

CUSHIONS 1 Piece(s) 12 Day(s) - 6 50×50×22 Corner Type 24 417-4267 22 1 pc.

฿ 104.00

CUSHIONS 1 Piece(s) 1 Day(s) - 4 37×37×15 Corner Type 18 417-4275 8 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Collision safety measures when bright, can inform the existence of corners when dark.

Specification

●Mounting Method: Application Type(double-sided tape pasted)

Materials

●Silicone