(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PU Cushion L-Type (Striped)

PU Cushion L-Type (Striped)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PU19

  • Product Model
    Corner Type Cushion
  • Width x Length (mm)
    125×1000
  • Color
    Yellow / Black
  • Mounting Method
    Other
  • Material
    Polyurethane / Steel
  • Thickness (mm)
    18
  • Accessories
    Included
  • Trusco Code
    417-4364
  • Features
    The yellow part has reflective specifications.
  • Use
    For parking lot.
  • Accessories
    Anchor Bolt
  • Mass(g)
    1310
  • Amount Of Content
    1 pc.
Part Number
PU19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,826.54

CUSHIONS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Corner Type Cushion
  • Width x Length (mm)
    125×1000
  • Color
    Yellow / Black
  • Mounting Method
    Other
  • Material
    Polyurethane / Steel
  • Thickness (mm)
    18
  • Accessories
    Included
  • Trusco Code
    417-4364
  • Features
    The yellow part has reflective specifications.
  • Use
    For parking lot.
  • Accessories
    Anchor Bolt
  • Mass(g)
    1310
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Yellow areas are reflective.
[Applications]
· For use in car parks.

Specifications of PU19

  • Product Model
    Corner Type Cushion
  • Width x Length (mm)
    125×1000
  • Color
    Yellow / Black
  • Mounting Method
    Other
  • Material
    Polyurethane / Steel
  • Thickness (mm)
    18
  • Accessories
    Included
  • Trusco Code
    417-4364
  • Features
    The yellow part has reflective specifications.
  • Use
    For parking lot.
  • Accessories
    Anchor Bolt
  • Mass(g)
    1310
  • Amount Of Content
    1 pc.
Part Number
PU19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,826.54

CUSHIONS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1