- แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
Plastic Chain Plastic Chain Joint
Specifications of TCJ6Y
-
- Product Type 2
- Options for Plastic Chain
-
- Product Type 1
- Plastic Chain
-
- Vertical(mm)
- 21
-
- Horizontal(mm)
- 40
-
- Diameter(mm)
- 6
-
- Mass(g)
- 6/bag
-
- Main Body Color
- Yellow
-
- Trusco Code
- 414-7260
-
- Amount Of Content
- 1 Bag (2 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 48.00
฿ 34.10
|
OPTIONS FOR PLASTIC CHAINS
|
1 Pack(s)
|
2 Pieces Per Package
|
|
Same day
|
1 Bag (2 pcs) |
Basic Specifications
-
- Product Type 2
- Options for Plastic Chain
-
- Product Type 1
- Plastic Chain
-
- Vertical(mm)
- 21
-
- Horizontal(mm)
- 40
-
- Diameter(mm)
- 6
-
- Mass(g)
- 6/bag
-
- Main Body Color
- Yellow
-
- Trusco Code
- 414-7260
-
- Amount Of Content
- 1 Bag (2 pcs)
Product Description
[Features]
· Joints for connecting plastic chains together.
[Applications]
· For partitions in a no-entry section, lot management in a parking lot, guidance of pedestrians, etc.
Specifications of TCJ6Y
-
- Product Type 2
- Options for Plastic Chain
-
- Product Type 1
- Plastic Chain
-
- Vertical(mm)
- 21
-
- Horizontal(mm)
- 40
-
- Diameter(mm)
- 6
-
- Mass(g)
- 6/bag
-
- Main Body Color
- Yellow
-
- Trusco Code
- 414-7260
-
- Amount Of Content
- 1 Bag (2 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 48.00
฿ 34.10
|
OPTIONS FOR PLASTIC CHAINS
|
1 Pack(s)
|
2 Pieces Per Package
|
|
Same day
|
1 Bag (2 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Joint for connecting plastic chains to each other.Specification
●Color:Yellow
●L x W(mm):21 x 40
●Diameter(mm):6
●Q'ty Per Bag(piece):2Materials
●Polyethylene(PE)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?