- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Plastic Chain with Cone Ring
Specifications of TCRY
-
- Product Type 2
- Options for Plastic Chain
-
- Product Type 1
- Plastic Chain
-
- Vertical(mm)
- 86
-
- Horizontal(mm)
- 114
-
- Mass(g)
- 10/bag
-
- Main Body Color
- Yellow
-
- Trusco Code
- 414-7251
-
- Amount Of Content
- 1 Bag (2 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 31.00
|
OPTIONS FOR PLASTIC CHAINS
|
1 Pack(s)
|
2 Pieces Per Package
|
|
Same day
|
1 Bag (2 pcs) |
Basic Specifications
-
- Product Type 2
- Options for Plastic Chain
-
- Product Type 1
- Plastic Chain
-
- Vertical(mm)
- 86
-
- Horizontal(mm)
- 114
-
- Mass(g)
- 10/bag
-
- Main Body Color
- Yellow
-
- Trusco Code
- 414-7251
-
- Amount Of Content
- 1 Bag (2 pcs)
Product Description
[Features]
· Plastic rings for cones.
· Used together with an optional chain.
[Applications]
· For partitions in a no-entry section, lot management in a parking lot, guidance of pedestrians, etc.
Specifications of TCRY
-
- Product Type 2
- Options for Plastic Chain
-
- Product Type 1
- Plastic Chain
-
- Vertical(mm)
- 86
-
- Horizontal(mm)
- 114
-
- Mass(g)
- 10/bag
-
- Main Body Color
- Yellow
-
- Trusco Code
- 414-7251
-
- Amount Of Content
- 1 Bag (2 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 31.00
|
OPTIONS FOR PLASTIC CHAINS
|
1 Pack(s)
|
2 Pieces Per Package
|
|
Same day
|
1 Bag (2 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●It is a plastic ring for cone.
●Use together with an optional chain.Usage
●Partition in the no entry section, parking arrangements inside the parking lot, guidance of people.Specification
●Color:Yellow
●L x W(mm):86 x 114
●Diameter(mm):4.8
●Q'ty Per Bag(piece):2
●SPQ(bag):25Materials
●Polyethylene(PE)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?