- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of TCC-41
-
- Product Type
- Color Cone Options
-
- Optional Item
- Other
-
- Trusco Code
- 360-0190
-
- Mass(g)
- 130
-
- Features
- It can be fixed easily by hooking the rope when partitioning with color cones. As the material is rubber, it can be fixed firmly to a cone. It is for 70 cm cones.
-
- Application
- For partitioning with color cones.
-
- Material
- Rubber (EPDM)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 195.00
|
OPTIONS FOR COLOR CONE
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Color Cone Options
-
- Optional Item
- Other
-
- Trusco Code
- 360-0190
-
- Mass(g)
- 130
-
- Features
- It can be fixed easily by hooking the rope when partitioning with color cones. As the material is rubber, it can be fixed firmly to a cone. It is for 70 cm cones.
-
- Application
- For partitioning with color cones.
-
- Material
- Rubber (EPDM)
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· It can be fixed easily by hooking the rope when partitioning with color cones.
· As the material is rubber, it can be fixed firmly to a cone.
· For 70 cm cones.
[Applications]
· For partitioning with color cones.
Specifications of TCC-41
-
- Product Type
- Color Cone Options
-
- Optional Item
- Other
-
- Trusco Code
- 360-0190
-
- Mass(g)
- 130
-
- Features
- It can be fixed easily by hooking the rope when partitioning with color cones. As the material is rubber, it can be fixed firmly to a cone. It is for 70 cm cones.
-
- Application
- For partitioning with color cones.
-
- Material
- Rubber (EPDM)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 195.00
|
OPTIONS FOR COLOR CONE
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●When partitioning with a cone, you can easily fix the rope by hooking it.
●It is for 70cm cone.Specification
●SPQ(piece):12Materials
●Rubber(EPDM)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?