- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of T-COBE
-
- Product Type
- Color Cone Options
-
- Optional Item
- Cone Head
-
- Width x Height(mm)
- 370×20
-
- Trusco Code
- 363-8758
-
- Mass(g)
- 2000
-
- Features
- Simply put on a cone for installation.
-
- Application
- Weight for color cone.
-
- Material
- Reclaimed Rubbers
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 224.00
|
OPTIONS FOR COLOR CONE
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Basic Specifications
-
- Product Type
- Color Cone Options
-
- Optional Item
- Cone Head
-
- Width x Height(mm)
- 370×20
-
- Trusco Code
- 363-8758
-
- Mass(g)
- 2000
-
- Features
- Simply put on a cone for installation.
-
- Application
- Weight for color cone.
-
- Material
- Reclaimed Rubbers
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Simply put on a cone for installation.
[Applications]
· Weight for color cone.
Specifications of T-COBE
-
- Product Type
- Color Cone Options
-
- Optional Item
- Cone Head
-
- Width x Height(mm)
- 370×20
-
- Trusco Code
- 363-8758
-
- Mass(g)
- 2000
-
- Features
- Simply put on a cone for installation.
-
- Application
- Weight for color cone.
-
- Material
- Reclaimed Rubbers
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 224.00
|
OPTIONS FOR COLOR CONE
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●It can be installed simply by letting it into a cone.Usage
●Weight stone for cones.Specification
●W x H(mm):370 x 20
●SPQ(piece):10Materials
●Recycled Rubber
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?