(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Cone, Applications: Construction Sites and Parking Lots

Safety Cone, Applications: Construction Sites and Parking Lots

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TCC-GN

  • Product Type
    Safety cone
  • Color
    Green
  • Width x Height(mm)
    380×700
  • JAN Code
    4989999081770
  • Trusco Code
    389-9756
  • Mass(g)
    850
  • Features
    Light weight makes it easy to carry and install.
  • Application
    Construction sites and parking lots.
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 pc.
Part Number
TCC-GN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color JAN Code Trusco Code Amount Of Content

฿ 220.00

COLOR CONES 1 Piece(s) 12 Day(s) 10 Green 4989999081770 389-9756 1 pc.

Basic Specifications

  • Product Type
    Safety cone
  • Width x Height(mm)
    380×700
  • Mass(g)
    850
  • Features
    Light weight makes it easy to carry and install.
  • Application
    Construction sites and parking lots.
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Light weight makes it easy to carry and install.
[Applications]
· Construction sites and parking lots.

Specifications of TCC-GN

  • Product Type
    Safety cone
  • Color
    Green
  • Width x Height(mm)
    380×700
  • JAN Code
    4989999081770
  • Trusco Code
    389-9756
  • Mass(g)
    850
  • Features
    Light weight makes it easy to carry and install.
  • Application
    Construction sites and parking lots.
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 pc.
Part Number
TCC-GN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color JAN Code Trusco Code Amount Of Content

฿ 220.00

COLOR CONES 1 Piece(s) 12 Day(s) 10 Green 4989999081770 389-9756 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Lightweight, easy to carry and easy to install.

Specification

●W x H(mm):380 x 700
●SPQ(piece):25

Materials

●Polyethylene(PE)

Warning

●Black color, brown color could be difficult to see in dark places. Please be cautious on the location to install.